![]()
Global
These are navigation links to move inside this page.
Safety I/O Terminals
Distributed Safety Terminals That Reduce Wiring.
![]()
Quick links to 'DST1 Series' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
List of Models
| Name | No. of I/O points | Model |
| Safety I/O Terminals | Safety inputs: 12, test outputs: 4 | DST1-ID12SL-1 |
| Safety inputs: 8, safety outputs (semiconductor): 8, test outputs: 4 | DST1-MD16SL-1 | |
| DST1-XD0808SL-1 | ||
| Safety inputs: 4, safety outputs (relay): 4, test outputs: 4 | DST1-MRD08SL-1 |
Note:The standard DS1T Safety I/O Terminals are equipped with spring-cage terminal blocks, but screw terminal blocks are available if desired, e.g., to replace previous terminals.
Accessories
Terminal Blocks for the DST1
| Appearance | Specification | Applicable Safety I/O Terminals | Model | Remarks |
![]() | Screw terminal blocks (10 pins) | DST1-ID12SL-1 DST1-MD16SL-1 DST1-XD0808SL-1 DST1-MRD08SL-1 | Y9S-10T1B-04B | A set including four screw terminal blocks (black), six code marks to prevent incorrect insertion, one set of terminal labels * , and code mark instructions |
![]() | Spring-cage terminal blocks (10 pins) | Y9S-10C1B-04B | A set including four spring-cage terminal blocks (black), six code marks to prevent incorrect insertion, one set of terminal labels * , and code mark instructions |
Note:The standard DS1T Safety I/O Terminals are equipped with spring-cage terminal blocks. Screw terminal blocks can be ordered if desired, e.g., to replace previous terminals.
*The set of terminal labels is one sheet containing four sets of labels required for one Terminal Block, i.e., [1, 2 ... 10], [11, 12 ... 20], [21, 22 ... 30] and [31, 32 ... 40].