Page top

Primary Contents



Specifications

ModelDST1-ID12SL-1DST1-MD16SL-1DST1-MRD08SL-1DST1-XD0808SL-1
Communications power supply
voltage
11 to 25 VDC supplied via communications connector
I/O power supply voltage20.4 to 26.4 VDC (24 VDC -15%/+10%)
Current
consumption
Communications
power supply
24 VDC, 100 mA24 VDC, 110 mA24 VDC, 100 mA24 VDC, 110 mA
I/O power supply *24 VDC, 70 mA24 VDC, 50 mA (Input)
130 mA (Output)
24 VDC, 80 mA(Input)
130 mA (Output)
24 VDC, 50 mA (Input)
130 mA (Output)
Overvoltage categoryII
Noise immunityConforms to IEC61131-2.
Vibration resistance10 to 57 Hz: 0.35-mm single amplitude, 57 to 150 Hz: 50 m/s2
Shock resistance150 m/s2, 11 ms100 m/s2, 11 ms150 m/s2, 11 ms
Mounting method35-mm DIN Track
Ambient operating temperature-10 to 55°C
Ambient operating humidity10% to 95% (with no condensation)10% to 85%
(with no condensation)
10% to 95%
(with no condensation)
Ambient storage temperature-40 to 70°C
Degree of protectionIP20
Weight420 g600 g420 g

*Not including power consumption for external devices.

Safety Input Specifications
(Common with the DST1 Series)

Input typeSinking inputs (PNP)
ON voltage11 VDC min.
OFF voltage5 VDC max.
OFF current1 mA max.
Input current6 mA

Safety Output Specifications (Relay Output)
(DST1-MRD08SL-1)

Applicable relaysG7SA-2A2B, EN50205 Class A
Failure rate P level *
(Reference value)
5 VDC, 1 mA
Rated load (resistive)2 A at 240 VAC, 2 A at 30 VDC
DurabilityMechanical5,000,000 operations min.
(at 7,200 operations/h)
Electrical100,000 operations min.
(at 1,800 operations/h with a resistive load)

*This value is equivalent to 300 operations/minute.

Safety Output Specifications
(Semiconductor output)
(Common with the DST1-MD16SL-1/XD0808SL-1)

Output typeSourcing outputs (PNP)
Rated output current0.5 A max./output
ON residual voltage1.2 V max.
Leakage current0.1 mA max.

DeviceNet Safety Communications

Safety Slave
communications
Max. 4 connections
(Max. 2 connections for the DST1-XD0808SL-1)

Test Output Specifications
(Common with the DST1 Series)

Output typeSourcing outputs (PNP)
Rated output current0.7 A max./output
ON residual voltage1.2 V max.
Leakage current0.1 mA max.

DeviceNet Slave Communications
(Common with the DST1 Series)

Standard Slave
communications
Max. 2 connections

Caution: In the interenst of product improvement, specifications are subject to change without notice.