![]()
Global
These are navigation links to move inside this page.
Network Configurator
![]()
Quick links to 'WS02-CFSC1-E' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ratings and Specifications
| Applicable computer | IBM PC/AT or compatible | |
| OS (Japanese or English) | Microsoft Windows 2000 (Service Pack 3 or higher) or XP | Microsoft Windows Vista (except for 64-bit version) |
| Applicable computer | IBM PC/AT or compatible with Pentium II, 333 MHz or higher processor Pentium III, 1 GHz or higher is recommended | IBM PC/AT or compatible with a processor recommended by Microsoft A 1 GHz or higher processor is recommended |
| Memory | 256 MB or higher 512 MB or higher is recommended | 512 MB or higher 1 GB or higher is recommended |
| Hard disk | At least 150 MB of available hard disk space | |
| Monitor | SVGA (800 × 600) or better high-resolution display capability with 256 or more colors | |
| Disk drive | One CD-ROM or DVD-ROM drive | |
| Communications ports | One of the following communications ports is required USB port: Connecting online via the USB port (USB 1.1) of the NE1A-SCPU Controller 3G8F7-DRM21 or 3G8E2-DRM21-V1 DeviceNet Interface Card: Connecting online via DeviceNet | |
Note:Windows is a registered trademark of Microsoft. IBM is a registered trademark of International Business Machines Corp.
Unit Versions and Network Configurator Versions
Network Configurator version 2.0[] or higher must be used when using a NE1A-SCPU01-V1 or NE1A-SCPU02 Safety Logic Controller with unit version 2.0. The following table shows the relationship between unit versions and Network Configurator versions.
Network Configurator version 2.2[] or higher must be used when using an NE1A-SCPU01-EIP or NE1A-SCPU02-EIP Safety Logic Controller.
The following table shows the relationship between the unit versions of the Safety Logic Controller and Network Configurator versions.
○: Applicable, ×: Not applicable
| Version | Network Configurator | |||||
| Ver. 1.3[] | Ver. 1.5[] | Ver. 1.6[] | Ver. 2.0[] | Ver. 2.2[] | ||
| NE1A-SCPU01 | Pre-Version 1.0[] | ○ | ○ | ○ | ○ | ○ |
| NE1A-SCPU01-V1 | unit version 1.0 | × | × | ○ | ○ | ○ |
| NE1A-SCPU02 | unit version 1.0 | × | × | ○ | ○ | ○ |
| NE1A-SCPU01-V1 | unit version 2.0 | × | × | ○ * | ○ | ○ |
| NE1A-SCPU02 | unit version 2.0 | × | × | ○ * | ○ | ○ |
| NE1A-SCPU01-EIP | × | × | × | × | ○ | |
| NE1A-SCPU02-EIP | × | × | × | × | ○ | |
Note:Network Configurator version 2.1[] or higher must be used when using a NE0A-SCPU01 Safety Network Controller.
*When using Network Configurator version 1.6[], there are no operational differences in the NE1A-SCPU01-V1 and NE1A-SCPU02 Safety Logic Controllers that derive from the unit version.
Caution: In the interenst of product improvement, specifications are subject to change without notice.