Page top

Lead Contents

Pushbutton-type Photomicrosensor

EE-SA801

EE-SA801

Using a pushbutton enables accurately detecting difficult-to-detect objects.

Primary Contents


ModelNPN outputEE-SA801A
PNP outputEE-SA801R
IndicatorLight red when actuator is pressed.
Operation
Specifications
(See note 1.)
Free position
(FP)
5.0±0.4 mm
Operating
position (OP)
3.5 to 4.5 mm (See note 2.)
Total travel
position (TTP)
0 mm max.
Operating load (See note 3.)3 N max. (typical: 0.5 N)
Supply voltage12 to 24 VDC±10%, ripple (p-p): 10% max.
Current consumption35 mA max.
Control outputNPN Models:
NPN open collector, 5 to 24 VDC, 50 mA max.;
residual voltage of 0.4 V max. at 50-mA load current
OFF current: 0.5 mA max.
PNP Models:
PNP open collector, 5 to 24 VDC, 50 mA max.;
residual voltage of 0.4 V max. at 50-mA load current
OFF current: 0.5 mA max.
External
diagnosis
input
InputNPN Models
Emission OFF: Shorted to 0 V or 0.5 V max. (source current: 30 mA max.)
Emission ON: Open (leakage current: 0.4 mA max.)
PNP Models
Emission OFF: Shorted to +DC or +DC-0.5 V max. (sink current: 30 mA max.)
Emission ON: Open (leakage current: 0.4 mA max.)
Response time1 ms max.
Protection circuitsReversed power supply polarity protection
Ambient temperature rangeOperating: -25 to +55°C
Storage: -30 to +60°C (with no icing or condensation)
Ambient humidity rangeOperating: 5% to 85%
Storage: 5% to 95% (with no condensation)
Mechanical durability5,000,000 operations min. (One operation is from the free position to operating position and back to the free position.)
Vibration resistanceDestruction: 10 to 500 Hz, 1.0-mm single amplitude or 150 m/s2 3 times each in X, Y, and Z directions for 11 min. each
Shock resistanceDestruction: 500 m/s2 for 3 times each in X, Y, and Z directions
Degree of protectionIEC IP40
Connecting methodPre-wired (standard cable length: 1 m)
WeightApprox. 16.1 g
MaterialCasePolycarbonate
ActuatorPolyacetal
AccessoriesInstruction Manual

Note:

1.Free position (FP): The position of the top of the actuator when no force is being applied to the actuator.
Operating position (OP): The position of the top of the actuator when the actuator is pressed and the output transistor changes from ON to OFF.
Total travel position (TTP): The position of the top of the actuator when the actuator is pressed as far as it can be pressed.

EE-SA801_Spec

2.This does not indicate that the output will be ON from 3.5 to 4.5 mm, but rather that the output will change from ON to OFF at some point between 3.5 and 4.5 mm.

3.The force required to press the actuator from the FP to the OP.

Caution: In the interenst of product improvement, specifications are subject to change without notice.