Page top

Lead Contents

SYSMAC CJ-series Power Supply Unit

CJ1W-PA / PD

CJ1W-PA / PD

Equipped with the RUN output for checking the operation status, as well as the replacement notification function for easy maintenance. Lineup of five models including the AC power supply (25W).

Primary Contents



Ratings and Specifications

Item
Power Supply Unit
Specifications
CJ1W-PA205RCJ1W-PA205CCJ1W-PA202
Supply voltage100 to 240 V AC (wide-range), 50/60 Hz
Operating voltage
and frequency
ranges
85 to 264 V AC, 47 to 63 Hz
Power consumption100 VA max.50 VA max.
Inrush current *1At 100 to 120 V AC:
15 A/8 ms max. for cold start at room temperature
At 200 to 240 V AC:
30 A/8 ms max. for cold start at room temperature
At 100 to 120 V AC:
20 A/8 ms max. for cold
start at room temperature
At 200 to 240 V AC:
40 A/8 ms max. for cold
start at room temperature
Output capacity *75.0 A, 5 V DC (including supply to CPU Unit)2.8 A, 5 V DC
(including supply to CPU Unit)
0.8 A, 24 V DC0.4 A, 24 V DC
Total: 25 W max.Total: 14 W max.
Output terminal
(service supply)
Not provided.
RUN output *2Contact configuration:
SPST-NO
Switch capacity:
250 V AC, 2 A (resistive load)
120 V AC, 0.5 A (inductive load),
24 V DC, 2A (resistive load)
24 V DC, 2 A (inductive load)
Not provided.
Replacement
notification function
Not provided.With Alarm output
(open-collector output)
30 V DC max., 50 mA max.
Not provided.
Insulation
resistance
20 M Ω min. (at 500 V
DC) between AC external
and GR terminals *3
20 M Ω min. (at 500 V DC)
between all external terminals
and GR terminal, and between
all alarm output terminals.
20 M Ω 1 min. (at 250 V DC)
between all alarm output
terminals and GR terminal.
20 M Ω min. (at 500 V
DC) between AC
external and GR terminals *3
Dielectric
strength *4
2,300 V AC 50/60 Hz
for 1 min between AC
external and GR
terminals *3
Leakage current:
10 mA max.
2,300 VAC, 50/60 Hz for 1
minute between all external
terminals and GR terminal
and between all alarm output
terminals with a leakage
current of 10 mA max.
1,000 V AC, 50/60 Hz for 1
minute between all alarm
output terminals and GR
terminal with a leakage
current of 10 mA max.
2,300 V AC 50/60 Hz
for 1 min between AC
external and GR
terminals *3
Leakage current:
10 mA max.
1,000 V AC, 50/60 Hz for 1 minute between DC external and GR terminals *3
Leakage current: 10 mA max.
Noise immunity2 kV on power supply line (conforming to IEC61000-4-4)
Vibration resistance10 to 57 Hz, 0.075-mm amplitude, 57 to 150 Hz, acceleration: 9.8 m/s2 in X, Y, and Z directions for 80 minutes
(Time coefficient: 8 minutes × coefficient factor 10 = total time 80 min.) (according to JIS C0040)
Shock resistance147 m/s2 3 times each in X, Y, and Z directions (Relay Output Unit: 100 m/s 2 ) (according to JIS C0041)
Ambient operating
temperature
0 to 55 ° C
Ambient operating
humidity
10% to 90% (with no
condensation)
10% to 90% (with no
condensation) *5
10% to 90% (with no
condensation)
AtmosphereMust be free from corrosive gases.
Ambient storage
temperature
- 20 to 70 ° C
(excluding battery)
- 20 to 75 ° C
(See note 5.)
- 20 to 75 ° C
(excluding battery)
GroundingLess than 100 Ω
EnclosureMounted in a panel.
WeightAll models are each 5 kg max.
CPU Rack
dimensions
90.7 to 466.7 × 90 × 65 mm (W × H × D) (not including cables)
Note:
W = a + b + 20 × n + 31 × m + 14.7
a: Power Supply Unit: PA205R and PA205C = 80; PA202 = 45; PD025 = 60; PD022=27
b: CPU Unit: CJ1-H or CJ1 = 62; CJ1M-CPU1[] = 31; CJ1M-CPU2[] = 49
The total width is given by the following: W = 156.7 + n × 20 + m × 31, where n is the number of 32-point I/O Units or I/O Control Units and m is the number of other Units.
Safety measuresConforms to cULus and EC Directives.
Item
Power Supply Unit
Specifications
CJ1W-PD025CJ1W-PD022
Supply voltage24 VDC
Operating voltage
and frequency
ranges
19.2 to 28.8 V DC21.6 to 26.4 V DC
Power consumption50 W max.35 W max.
Inrush current *1At 24 V DC:
30 A/20 ms max. for cold start at room temperature
Output capacity *75.0 A, 5 V DC
(including supply to CPU Unit)
2.0 A, 5 V DC
(including supply to CPU Unit)
0.8 A, 24 V DC0.4 A, 24 V DC
Total: 25 W max.Total: 19.6 W max.
Output terminal
(service supply)
Not provided.
RUN output *2Not provided.
Replacement
notification function
Not provided.
Insulation
resistance
20 M Ω min. (at 500 V DC) between
DC external and GR terminals *3
--- *6
Dielectric
strength *4
1,000 V AC, 50/60 Hz for 1 minute
between DC external and GR terminals *3
Leakage current: 10 mA max.
--- *6
Noise immunity2 kV on power supply line (conforming to IEC61000-4-4)
Vibration resistance10 to 57 Hz, 0.075-mm amplitude, 57 to 150 Hz, acceleration: 9.8 m/s2 in X, Y, and Z directions for 80 minutes
(Time coefficient: 8 minutes × coefficient factor 10 = total time 80 min.) (according to JIS C0040)
Shock resistance147 m/s2 3 times each in X, Y, and Z directions (Relay Output Unit: 100 m/s 2 ) (according to JIS C0041)
Ambient operating
temperature
0 to 55 ° C
Ambient operating
humidity
10% to 90% (with no condensation)
AtmosphereMust be free from corrosive gases.
Ambient storage
temperature
- 20 to 75 ° C (excluding battery)
GroundingLess than 100 Ω
EnclosureMounted in a panel.
WeightAll models are each 5 kg max.
CPU Rack
dimensions
90.7 to 466.7 × 90 × 65 mm (W × H × D) (not including cables)
Note:
W = a + b + 20 × n + 31 × m + 14.7
a: Power Supply Unit: PA205R and PA205C = 80; PA202 = 45; PD025 = 60; PD022=27
b: CPU Unit: CJ1-H or CJ1 = 62; CJ1M-CPU1[] = 31; CJ1M-CPU2[] = 49
The total width is given by the following: W = 156.7 + n × 20 + m × 31, where n is the number of 32-point I/O Units or I/O Control Units and m is the number of other Units.
Safety measuresConforms to cULus and EC Directives.

*1.Disconnect the Power Supply Units LG terminal from the GR terminal when testing insulation and dielectric strength. Testing the insulation and dielectric strength with the LG terminal and the GR terminals connected will damage internal circuits in the CPU Unit.

*2.Supported only when mounted to CPU Rack.

*3.The inrush current is given for a cold start at room temperature. The inrush control circuit uses a thermistor element with a low-temperature current control characteristic. If the ambient temperature is high or the PLC is hot-started, the thermistor will not be sufficiently cool, and the inrush currents given in the table may be exceeded by up to twice the given values. When selecting fuses or breakers for external circuits, allow sufficient margin in shut-off performance.

*4.Maintain an ambient storage temperature of −25 to 30°C and relative humidity of 25% to 70% when storing the Unit for longer than 3 months to keep the replacement notification function in optimum working condition.

*5.Change the applied voltage gradually using the adjuster on the Tester. If the full dielectric strength voltage is applied or turned OFF using the switch on the Tester, the generated impulse voltage may damage the Power Supply Unit.

*6.CJ1W-PD022 is not insulated between the primary DC power and secondary DC power.

*7.Internal components in the Power Supply Unit will deteriorate or be damaged if the Power Supply Unit is used for an extended period of time exceeding the power supply output capacity or if the outputs are shorted.

Checking Current Consumption and Power Consumption

After selecting a Power Supply Unit based on considerations such as the power supply voltage, calculate the current and power requirements for each Rack.

Condition 1: Current Requirements

There are two voltage groups for internal power consumption: 5 V and 24 V.
Current consumption at 5 V (internal logic power supply)
Current consumption at 24 V (relay driving power supply)

Condition 2: Power Requirements

For each Rack, the upper limits are determined for the current and power that can be provided to the mounted Units. Design the system so that the total current consumption for all the mounted Units does not exceed the maximum total power or the maximum current supplied for the voltage groups shown in the following tables.
The maximum current and total power supplied for CPU Racks and Expansion Racks according to the Power Supply Unit model are shown below.

Note:

1.For CPU Racks, include the CPU Unit current and power consumption in the calculations. When expanding, also include the current and power consumption of the I/O Control Unit in the calculations.

2.For Expansion Racks, include the I/O Interface Unit current and power consumption in the calculations.

Power Supply UnitsMax. current suppliedMax. total power supplied
5 V24 V (relay driving current)
CJ1W-PA205R5.0 A0.8 A25 W
CJ1W-PA205C5.0 A0.8 A25 W
CJ1W-PA2022.8 A0.4 A14 W
CJ1W-PD0255.0 A0.8 A25 W
CJ1W-PD0222.0 A0.4 A19.6 W

Conditions 1 and 2 below must be satisfied.

Condition 1: Maximum Current

(1)Total Unit current consumption at 5 V ≤ (A) value

(2)Total Unit current consumption at 24 V ≤ (B) value

Condition 2: Maximum Power

(1) × 5 V + (2) × 24 V ≤ (C) value

Example: Calculating Total Current and Power Consumption

Example: When the Following Units are Mounted to a CJ-series CPU Rack Using a CJ1W-PA202 Power Supply Unit

Unit typeModelQuantityVoltage group
5 V24 V
CPU UnitCJ1G-CPU45H10.910 A---
I/O Control UnitCJ1W-IC10110.020 A---
Basic I/O Units
(Input Units)
CJ1W-ID21120.080 A---
CJ1W-ID23120.090 A---
Basic I/O Units
(Output Units)
CJ1W-OC20120.090 A0.048 A
Special I/O UnitCJ1W-DA04110.120 A---
CPU Bus UnitCJ1W-CLK2310.350 A---
Current consumptionTotal0.910 + 0.020 + 0.080 × 2 + 0.090 ×
2 + 0.090 × 2 + 0.120 + 0.350
0.048 A × 2
Result1.92 A ( ≤ 2.8 A)0.096 A ( ≤ 0.4 A)
Power consumptionTotal1.92 × 5 V = 9.60 W0.096 A × 24 V = 2.304 W
Result9.60 + 2.304 = 11.904 W ( ≤ 14 W)

Caution: In the interenst of product improvement, specifications are subject to change without notice.