Page top

Lead Contents

SYSMAC CJ-series Process Analog Input Unit (Universal Inputs)

CJ1W-PTS

CJ1W-PTS

A Single Unit Handling All Types of Inputs such as Temperature Sensor Inputs and Analog Signal Inputs (e.g., 4 to 20 mA or 1 to 5 V)

Primary Contents



List of Models

Process I/O Units

Isolated-type Thermocouple Input Units

External connection: Removable terminal block
No. of unit numbers allocated: 1
Standards: UC1, CE

Unit
classification
Product
name
Input
points
Signal
range
selection
Signal rangeConversion
speed
(resolution)
Accuracy
(at ambient
temperature
of 25 ° C)
Current
consumption
(A)
Model
5 V24 V
CJ1
Special I/O
Units
Process
Input Units
(Isolated-type
Thermocouple
Input Units)
2
inputs
Set
separately
for each
input
Thermocouple:
B, E, J, K, L,
N, R, S, T, U,
WRe5-26, PLII
DC voltage:
± 100 mV
Conversion
speed:
10 ms/
2 inputs,
Resolution:
1/64,000
Standard
accuracy:
± 0.05% of
F.S. (See
note 1.)
0.180.06
(See
note
2.)
CJ1W-PTS15
4
inputs
Common
inputs
Thermocouple:
R, S, K, J, T,
L, B
Conversion
speed:
250 ms/
4 inputs
Accuracy:
( ± 0.3% of
PV or
± 1 ° C,
whichever
is larger) ± 1
digit max.
(See note 3.)
0.25---CJ1W-PTS51

Note:

1.The accuracy depends on the sensors used and the measurement temperatures.

2.This is for an external power supply, and not for internal current consumption.

3.L and −100°C or less for K and T are ±2°C±1 digit max., and 200°C or less for R and S is ±3°C±1 digit max. No accuracy is specified for 400°C or less for B.

Isolated-type Resistance Thermometer Input Units

External connection: Removable terminal block
No. of unit numbers allocated: 1
Standards: UC1, CE

Unit
classification
Product
name
Input
points
Signal
range
selection
Signal
range
Conversion
speed
(resolution)
Accuracy
(at ambient
temperature
of 25 ° C)
Current
consumption
(A)
Model
5 V24 V
CJ1
Special I/O
Units
Process
Analog Input
Units
(Isolated-type
Resistance
Thermometer
Input Units)
2
inputs
Set
separately
for each
input
Resistance
thermometer:
Pt100,
JPt100,
Pt50,
Ni508.4
Conversion
speed:
10 ms/
2 inputs,
Resolution:
1/64,000
Accuracy:
± 0.05% of
F.S. or
± 0.1 ° C,
whichever is
larger.
0.180.07
(See
note.)
CJ1W-PTS16
4
inputs
Common
inputs
Resistance
thermometer:
Pt100,
JPt100
Conversion
speed:
250 ms/
4 inputs
Accuracy:
± 0.3% of PV
or ± 0.8 ° C,
whichever is
larger, ± 1
digit max.
0.25---CJ1W-PTS52

Note:This is for an external power supply, and not for internal current consumption.