Page top

Lead Contents

SYSMAC CJ-Series Analog I/O Unit

CJ1W-AD / DA / MAD

CJ1W-AD / DA / MAD

Consistent Microsecond Throughput: Models with Direct Conversion Join the Lineup

Primary Contents



Analog Input Units

Unit type: CJ1 Special I/O Units
Signal range selection: Set separately for each input
External connection: Removable terminal block
No. of unit numbers allocated: 1

Product
name
I/O
points
Signal
range
ResolutionConversion
period
Accuracy at
ambient
temperature
of 25 °C
Current
consump-
tion (A)
ModelStandards
5 V24 V
Analog
Input Unit
(High-speed
type)
4
inputs
1 to 5 V (1/10,000),
0 to 10 V (1/20,000),
-5 to 5 V (1/20,000),
-10 to 10 V (1/40,000),
and
4 to 20 mA (1/10,000)
20 μs/1 point,
25 μs/2 points,
30 μs/3 points,
35 μs/4 points
The Direct
conversion is
provided.
Voltage:
±0.2% of F.S.
Current:
±0.4% of F.S.
0.52---CJ1W-AD042UC1, CE
Analog
Input Units
8
inputs
1 to 5 V,
0 to 5 V,
0 to 10 V,
-10 to 10 V,
4 to 20 mA
1/4,000
(Settable to
1/8,000)
*1
1 ms/point
(250 μs/ point
can also be set.)
*1
Voltage:
± 0.2% of F.S.
Current:
± 0.4% of F.S.
*2
0.42---CJ1W-AD081-V1UC1, N, L,
CE
4
inputs
CJ1W-AD041-V1

*1.The resolution and conversion speed cannot be set independently. If the resolution is set to 1/4,000, then the conversion speed will be 1 ms/point.

*2.At 23 ±2°C

Analog Output Units

Unit type: CJ1 Special I/O Units
Signal range selection: Set separately for each output
External connection: Removable terminal block
No. of unit numbers allocated: 1

Product
name
I/O
points
Signal
range
Resolu-
tion
Conversion
period
Accuracy at
ambient
temperature
of 25 °C
External
power
supply
Current
consump-
tion (A)
ModelStand-
ards
5 V24 V
Analog
Output
Unit
(High-
speed
type)
4
outputs
1 to 5 V (1/10,000),
0 to 10 V (1/20,000),
and
-10 to 10 V (1/40,000)
20 μs/1 point,
25 μs/2 points,
30 μs/3 points,
35 μs/4 points
The Direct
conversion is
provided.
±0.3% of F.S.---0.4---CJ1W-DA042VUC1,
CE
Analog
Output
Units
8
outputs
1 to 5 V,
0 to 5 V,
0 to 10 V,
-10 to 10 V
1/4,000
(Settable
to
1/8,000)
*1
1 ms/point
(Settable to
250 μ s/point)
*1
± 0.3% of F.S.24 VDC
+10% -15%,
140 mA max.
0.140.14
*2
CJ1W-DA08VUC1, N,
L, CE
8
outputs
4 to 20 mA24 VDC
+10% -15%,
170 mA max.
0.17
*2
CJ1W-DA08CUC1,
N, CE
4
outputs
1 to 5 V,
0 to 5 V,
0 to 10 V,
-10 to 10 V,
4 to 20 mA
1/4,0001 ms/pointVoltage:
± 0.3% of F.S.
Current:
± 0.5% of F.S.
24 VDC
+10% -15%,
200 mA max.
0.120.2
*2
CJ1W-DA041UC1, N,
L, CE
2
outputs
24 VDC
+10% -15%,
140 mA max.
0.14
*2
CJ1W-DA021

*1.The resolution and conversion speed cannot be set independently. If the resolution is set to 1/4,000, the conversion speed will be 1 ms/point.

*2.This is for an external power supply, and not for internal current consumption.

Analog I/O Units

Unit type: CJ1 Special I/O Units
Signal range selection: Set separately for each input and output
External connection: Removable terminal block
No. of unit numbers allocated: 1

Product
name
I/O
points
Signal
range
ResolutionConversion
period
Accuracy at ambient
temperature of 25 °C
Current
consumption (A)
ModelStand-
ards
5 V24 V
Analog
I/O Units
4
inputs
1 to 5 V,
0 to 5 V,
0 to 10 V,
-10 to 10 V,
4 to 20 mA
1/4,000
(Settable to
1/8,000)
1 ms/point
(Settable to
500 μ s/point)
Voltage: ± 0.2% of F.S.
Current: ± 0.2% of F.S.
0.58-CJ1W-MAD42UC1, N,
L, CE
2
outputs
Voltage: ± 0.3% of F.S.
Current: ± 0.3% of F.S.

Note:The resolution and conversion speed cannot be set independently. If the resolution is set to 1/4,000, then the conversion speed will be 1 ms/point.