Page top

Lead Contents

SYSMAC CJ-series Process Analog Input Unit (Universal Inputs)

CJ1W-PDC

CJ1W-PDC

A Single Unit Handling All Types of Inputs such as Temperature Sensor Inputs and Analog Signal Inputs (e.g., 4 to 20 mA or 1 to 5 V)

Primary Contents



List of Models

Isolated-type DC Input Units

Unit classification: CJ1 Special I/O Units
External connection: Removable terminal block
No. of unit numbers allocated: 1
Standards: UC1, CE

Product nameInput
points
Signal range selectionConversion
speed
(resolution)
Accuracy
(at ambient
temperature
of 25 ° C)
Current
consumption
(A)
Model
5 V24 V
Isolated-
type DC
Input Units
2 inputsDC voltage:
0 to 1.25 V,
- 1.25 to 1.25 V,
0 to 5 V, 1 to 5 V, - 5 to 5 V,
0 to 10 V, - 10 to 10 V,
± 10 V selectable range

DC current:
0 to 20 mA, 4 to 20 mA
Conversion
speed:
10 ms/
2 inputs

Resolution:
1/64,000
Accuracy:
± 0.05% of F.S.
0.180.09
(See
note.)
CJ1W-PDC15

Note:This is for an external power supply, and not for internal current consumption.