![]()
Global
These are navigation links to move inside this page.
CJ Series Analog I/O Unit
![]()
Quick links to 'CJ1W-DA' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
List of Models
Analog Output Units
Unit classification: CJ1 Special I/O Units
Signal range selection: Set separately for each input
External connection: Removable terminal block
No. of unit numbers allocated: 1
| Product name | I/O points | Signal range | Resolution | Conversion Speed | Accuracy (at ambient temperature of 25 ° C) | External power supply | Current consumption (A) | Model | Standards | |
| 5 V | 24 V | |||||||||
| Analog Output Units ![]() | 8 outputs | 1 to 5 V, 0 to 5 V, 0 to 10 V, - 10 to 10 V | 1/4,000 (Settable to 1/8,000) (See note.) | 1 ms/ point (Settable to 250 μs/ point max.) | ± 0.3% of F.S. | 24 VDC +10%, -15%, 140 mA max. | 0.14 | 0.14 (See note.) | CJ1W-DA08V | UC1, N, L, CE |
| 8 outputs | 4 to 20 mA | 24 VDC +10%, -15%, 170 mA max. | 0.17 (See note.) | CS1W-DA08C | UC1, N, CE | |||||
| 4 outputs | 1 to 5 V, 0 to 5 V, 0 to 10 V, - 10 to 10 V, 4 to 20 mA | 1/4,000 | 1 ms/ point max. | Voltage: ± 0.3% of F.S. Current: ± 0.5% of F.S. | 24 VDC +10%, -15%, 200 mA max. | 0.12 | 0.2 (See note.) | CJ1W-DA041 | UC1, N, L, CE | |
| 2 outputs | 24 VDC +10%, -15%, 140 mA max. | 0.14 (See note.) | CS1W-DA021 | |||||||
Note:This is for an external power supply, and not for internal current consumption.