Page top

Primary Contents



Ratings and Specifications

Specifications

ItemCJ1W-DA021CJ1W-DA041CJ1W-DA08VCJ1W-DA08C
Unit typeCJ-series Special I/O Unit
Isolation *1Between I/O and PLC signals: Photocoupler
(No isolation between each I/O signals.)
External terminals18-point detachable terminal block (M3 screws)
Affect on CPU Unit cycle time0.2 ms
Power consumption5 VDC, 120 mA max.5 VDC, 140 mA max.
External power supply24 VDC +10%, -15% (inrush current: 20 A max., pulse width: 1 ms max.)
140 mA max.200 mA max.140 mA max.170 mA max.
Dimensions31 × 90 × 65 mm (W × H × D)
Weight150 g max.
General specificationsConforms to general specifications for SYSMAC CJ-series Series.
Mounting positionCJ-series CPU Rack or CJ-series Expansion Rack
Maximum number of UnitsUnits per Rack (CPU Rack or Expansion Rack): 10 Units max. *2
Data exchange with CPU Unit *3Special I/O Unit Area
CIO 200000 to CIO 295915
(Words CIO 2000 to CIO 2959)
Internal Special I/O Unit DM Area
(D20000 to D29599)

Output Specifications and Functions

ItemCJ1W-DA021CJ1W-DA041CJ1W-DA08VCJ1W-DA08C
Number of analog outputs2488
Output signal range *41 to 5 V/4 to 20 mA
0 to 5 V
0 to 10 V
- 10 to +10 V
1 to 5 V
0 to 5 V
0 to 10 V
- 10 to +10 V
4 to 20 mA
Output impedance0.5 Ω max. (for voltage output)
Max. output current (for 1 point)12 mA (for voltage output)2.4 mA
(for voltage output)
---
Maximum permissible load
resistance
600 Ω (current output)---350 Ω
Resolution4,000 (full scale)4,000/8,000 *8
Set data16-bit binary data
Accuracy *525 ° CVoltage output: ± 0.3% of F.S.
Current output: ± 0.5% of F.S.
± 0.3% of F.S.± 0.3% of F.S.
0 ° C to 55 ° CVoltage output: ± 0.5% of F.S.
Current output: ± 0.8% of F.S.
± 0.5% of F.S.± 0.6% of F.S.
D/A conversion time *61.0 ms max. per point1.0 ms or 250 μ s max. per point
Output hold functionOutputs the specified output status (CLR, HOLD, or MAX) under any of the following circumstances.
When the Conversion Enable Bit is OFF. *7
In adjustment mode, when a value other than the output number is output during adjustment.
When output setting value error occurs or PLC operation stops.
When the CPU Unit is on standby.
When the Load is OFF.
Scaling functionSetting values in any specified unit within a range of ± 32,000 as the upper and lower limits allows D/A conversion to be executed and analog signals to be output with these values as full scale.
(With the CJ1W-DA08V/DA08C, this function is enabled only for a conversion time of 1.0 ms and a resolution of 4,000.)

*1.Do not apply a voltage higher than 600 V to the terminal block when performing withstand voltage test on this Unit.

*2.The maximum number of Analog Output Units that can be mounted to one Rack varies depending on the current consumption of the other Units mounted to the Rack.
Select a 24-VDC power supply based on the surge current. The following OMRON external power supplies are recommended.

ManufacturerModel numberSpecifications
OMRONS8VS-06024100 to 240 VAC, 60 W
S8VS-12024100 to 240 VAC, 120 W
S8VM-05024100 to 240 VAC, 50 W
S8VM-10024100 to 240 VAC, 100 W

*3.Data exchange methods with the CPU Unit are as follows:

Special I/O Unit Area in CIO Area
CIO 2000 to CIO 2959
(CIO 200000 to CIO 295915)
10 words per Unit
Refreshed cyclically
CPU Unit to Analog I/O UnitAnalog output values
Conversion enable bits
Analog I/O Unit to CPU UnitAlarm flags
Special I/O Unit Area in DM Area
D20000 to D29599
100 words per Unit
Refreshed at power ON or restart
CPU Unit to Analog I/O UnitOutput signal conversion settings and signal range settings
Output status when holding outputs

*4.Output signal ranges can be set for each output.

*5.The accuracy is given for full scale. For example, an accuracy of ±0.3% means a maximum error of ±12 (BCD) at a resolution of 4,000. For the CJ1W-DA021/041, the accuracy is at the factory setting for a current output. When using a voltage output, adjust the offset gain as required.

*6.D/A conversion time is the time required for converting and outputting the PLC data. It takes at least one cycle for the data stored in the PLC to be read by the Analog Output Unit.

*7.When the operation mode for the CPU Unit is changed from RUN mode or MONITOR mode to PROGRAM mode, or when the power is turned ON, the Output Conversion Enable Bit will turn OFF. The output status specified according to the output hold function will be output.

*8.The CJ1W-DA08V/08C can be set to a conversion cycle of 250 μs and a resolution of 8,000 using the setting in D(m+18).

Caution: In the interenst of product improvement, specifications are subject to change without notice.