![]()
Global
These are navigation links to move inside this page.
CJ Series Analog I/O Unit
![]()
Quick links to 'CJ1W-MAD' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
List of Models
Analog I/O Units
Unit classification: CJ1 Special I/O Units
Signal range selection: Set separately for each input
External connection: Removable terminal block
No. of unit numbers allocated: 1
| Product name | I/O points | Signal range | Resolution | Conversion Speed | Accuracy (at ambient temperature of 25 ° C) | Current consumption (A) | Model | Standards | |
| 5 V | 24 V | ||||||||
| Analog I/O Units ![]() | 4 inputs | 1 to 5 V, 0 to 5 V, 0 to 10 V, - 10 to 10 V, 4 to 20 mA | 1/4,000 (Settable to 1/8,000) | 1 ms/ point (Settable to 500 μs/ point max.) | Voltage: ± 0.2% of F.S. Current: ± 0.2% of F.S. | 0.58 | --- | CJ1W-MAD42 | UC1, N, L, CE |
| 2 outputs | Voltage: ± 0.3% of F.S. Current: ± 0.3% of F.S. | ||||||||
Note:The resolution and conversion speed cannot be set independently. If the resolution is set to 1/4,000, then the conversion speed will be 1 ms/point.