![]()
Global
These are navigation links to move inside this page.
SYSMAC CS-series Analog I/O Unit
![]()
Quick links to 'CS1W-AD' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
| Item | CS1W-AD041-V1 | CS1W-AD081-V1 | CS1W-AD161 | ||
| Applicable PLC model | CS series | ||||
| Unit type | CS1 Special I/O Unit | ||||
| Isolation *1 | Between I/O and PLC signals: Photocoupler (No isolation between individual I/O signals.) | ||||
| External terminals | 21-point detachable terminal block (M3 screws) | Two 34-pin MIL connectors | |||
| Affect on CPU Unit cycle time | 0.2 ms | ||||
| Power consumption | 120 mA max. at 5 VDC, 90 mA max. at 26 VDC | 150 mA max. at 5 VDC, 55 mA max. at 26 VDC | |||
| Dimensions (mm) *2 | 35 × 130 × 126 (W × H × D) | 35 × 130 × 119 (W × H × D) | |||
| Weight | 450 g max. | ||||
| General specifications | Conforms to general specifications for SYSMAC CS Series. | ||||
| Mounting position | CS-series CPU Rack or CS-series Expansion Rack (Cannot be mounted to a C200H Expansion I/O Rack or a SYSMAC BUS Slave Rack.) | ||||
| Maximum number of Units | Depends on the power supply Unit. *3 | ||||
| Data exchange with CPU Units *4 | Special I/O Unit Area in CIO Area (CIO 2000 to CIO 2959): 10 words per Unit Special I/O Unit Area in DM Area (D20000 to D29599): 100 words per Unit | Special I/O Unit Area in CIO Area (CIO 2000 to CIO 2959): 20 words per Unit Special I/O Unit Area in DM Area (D20000 to D29599): 200 words per Unit | |||
| Input specifications | Number of analog inputs | 4 | 8 | 16 | |
| Input signal range *5 | 1 to 5 V 0 to 5 V 0 to 10 V - 10 to 10 V 4 to 20 mA *6 | ||||
| Maximum rated input (for 1 point) *7 | Voltage Input: ± 15 V Current Input: ± 30 mA | ||||
| Input impedance | Voltage Input: 1 M Ω min. Current Input: 250 Ω (rated value) | ||||
| Resolution | 4,000/8,000 *8 | ||||
| Converted output data | 16-bit binary data | ||||
| Accuracy *9 | 23 ± 2 °C | Voltage Input: ± 0.2% of full scale Current Input: ± 0.4% of full scale | Voltage Input: ± 0.2% of full scale Current Input: ± 0.2% of full scale | ||
| 0 °C to 55 °C | Voltage Input: ± 0.4% of full scale Current Input: ± 0.6% of full scale | Voltage Input: ± 0.4% of full scale Current Input: ± 0.4% of full scale | |||
| A/D conversion time *10 | 1.0 ms or 250 μs per point max. *8 | ||||
| Mean value processing | Stores the last "n" data conversions in the buffer, and stores the mean value of the conversion values. Buffer number: n = 2, 4, 8, 16, 32, 64 | ||||
| Peak value holding | Stores the maximum conversion value while the Peak Value Hold Bit is ON. | ||||
| Input disconnection detection | Detects the disconnection and turns ON the Disconnection Detection Flag. *11 | ||||
| Scaling function | None | None | Enabled only for conversion time of 1 ms and resolution of 4,000. Setting any values within a range of ± 32,000 as the upper and lower limits allows the A/D conversion result to be output with these values as full scale. | ||
*1.Do not apply a voltage higher than 600 V to the terminal block when performing withstand voltage test on this Unit. Otherwise, internal elements may deteriorate.
*2.Refer to Dimensions for details on the Unit's dimensions.
*3.The maximum number of Analog Input Units that can be mounted to one Rack depends on the Power Supply Unit mounted to the Rack.
| Power Supply Unit | Rack | CS1W-AD041-V1 CS1W-AD081-V1 (5 VDC 120 mA) | CS1W-DA041 CS1W-DA08V (5 VDC 130 mA) | CS1W-MAD44 (5 VDC 200 mA) | CS1W-DA08C (5 VDC 130 mA) | CS1W-AD161 (5 VDC 150 mA) |
| C200HW-PA204 C200HW-PA204S C200HW-PA204R C200HW-PA204C C200HW-PD024 (4.6 A at 5 VDC) | CPU Rack | 6 | 3 | 3 | 2 | 8 |
| Expansion Rack | 6 | 3 | 3 | 2 | 9 | |
| C200HW-PA209R (9 A at 5 VDC) | CPU Rack | 10 | 7 | 6 | 5 | 10 |
| Expansion Rack | 10 | 7 | 6 | 5 | 10 | |
| CS1D-PA207R (7 A at 5 VDC) | CPU Rack | 8 | 5 | 4 | 4 | 8 |
| Expansion Rack | 9 | 6 | 5 | 4 | 9 | |
| CS1D-PD024 (4.3 A at 5 VDC) | CPU Rack | 6 | 3 | 2 | 2 | 7 |
| Expansion Rack | 6 | 3 | 2 | 2 | 8 |
The above limits may be reduced depending on the power consumed by other Units on the same Rack.
*4.Data Exchange with the CPU Unit
| Area | Number of words | Data transfer timing | Transfer direction | Data contents |
| Special I/O Unit Area in CIO Area (CIO 2000 to CIO 2959, CIO 2000.00 to CIO 2959.15) | CS1W-AD041-V1/081-V1: 10 words per Unit CS1W-AD161: 20 words per Unit | Constantly | CPU Unit to Analog Input Unit | Peak hold indicators |
| Analog Input Unit to CPU Unit | Analog input values Line disconnection detection Alarm flags Etc. | |||
| Special I/O Unit Area in DM Area (D20000 to D26959) | CS1W-AD041-V1/081-V1: 100 words per Unit CS1W-AD161: 200 words per Unit | When power is turned ON or Unit is restarted | CPU Unit to Analog Input Unit | Input signal conversion ON/OFF Signal range specifications Averaging specifications Resolution/conversion time setting Operation mode setting Scaling setting (CS1W-AD161 only) |
The resolution/conversion time setting and operation mode setting are supported only by version-1 Analog Input Units.
*5.Input signal ranges can be set for each input.
*6.Voltage input or current input is selected for the CS1W-AD041-V1 and CS1W-AD081-V1 by using the voltage/current switch at the back of the terminal block. Voltage input or current input is selected for the CS1W-AD161 by wiring the connector terminals. Voltage/current selection for input ranges 1 to 5 V or 4 to 20 mA can be set in DM word m+52.
*7.Use the analog input voltage/current value within the specified input signal range. Exceeding the specified range may result in malfunction.
*8.With Analog Input Units, the resolution can be changed from 4,000 to 8,000 and the conversion time changed from 1 ms to 250 μs in DM word m+18 for CS1W-AD041-V1 and CS1W-AD081-V1 or in DM word m+19 for CS1W-AD161.
*9.The following are adjusted at the factory.
CS1W-AD041-V1/081-V1: Voltage inputs
CS1W-AD161:
Voltage inputs and current inputs
Calibration conditions: Recommended Terminal Block-Connector Conversion Unit used. (The factory calibration for a current input can be made effective by setting DM word m+52.)
To use current inputs with the CS1W-AD041-V1/081-V1 or to use the CS1W-AD161 with products other than the recommended ones, adjust the offset and gain as required.
*10.A/D conversion time is the time it takes for an analog signal to be stored in memory as converted data after it has been input. It takes at least one cycle before the converted data is read by the CPU Unit.
*11.Input disconnection detection is valid only when the 1 to 5-V or 4 to 20-mA range is set. If there is no input signal for when the 1 to 5-V or 4 to 20-mA range is set, the Disconnection Detection Flag will turn ON.
Caution: In the interenst of product improvement, specifications are subject to change without notice.