![]()
Global
These are navigation links to move inside this page.
Modular Temperature Controller
![]()
Quick links to 'E5ZN' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Two channels of temperature control available despite width of only 22.5 mm.
The Temperature Controller itself can be replaced without changing terminal wiring.
Use in combination with a compact Setting Display Unit to reduce communications programming requirements.
Front-panel LED indicators for easy operation monitoring.
Power supply and communications wiring not required between Units when mounted side-by-side.
CompoWay/F communications protocol supported.
UL, CSA, and CE Marking compliance.