Page top

Primary Contents



List of Models

NamePower supplyNo. of control pointsControl outputAuxiliary outputFunctionsCommunications functionsInput type (See note 5.)Model
Temperature Controller (See note 1.)24 VDC2Voltage output(for SSRs)Transistor output: 2 pts (sinking)Heater burnout alarm (See note 3.)Heating or heat/cool control is selectable (See note 4.)

Event input: 1 point per Unit
RS-485ThermocoupleE5ZN-2QNH03TC-FLK
Platinum resistance thermometerE5ZN-2QNH03P-FLK
Transistor output: 2 pts (sourcing)ThermocoupleE5ZN-2QPH03TC-FLK
Platinum resistance thermometerE5ZN-2QPH03P-FLK
Transistor outputTransistor output: 2 pts (sinking)ThermocoupleE5ZN-2TNH03TC-FLK
Platinum resistance thermometerE5ZN-2TNH03P-FLK
Transistor output: 2 pts (sourcing)ThermocoupleE5ZN-2TPH03TC-FLK
Platinum resistance thermometerE5ZN-2TPH03P-FLK
Analog output (current output)(See note 2.)Transistor output: 2 pts (sinking)Transfer output (linear voltage output)(See note 2.)ThermocoupleE5ZN-2CNF03TC-FLK
Platinum resistance thermometerE5ZN-2CNF03P-FLK
Transistor output: 2 pts (sourcing)ThermocoupleE5ZN-2CPF03TC-FLK
Platinum resistance thermometerE5ZN-2CPF03P-FLK

Note:

1. Terminal Units are required for wiring. Purchase separately.

2. When connecting the load of the controlled system, heat control output or cool control output can be allocated to the control output or auxiliary output. When connecting a recording device or Digital Panel Meter, transfer output can be allocated to control output or auxiliary output 3 or 4 of analog output models.

3. When using the heater burnout alarm, purchase a Current Transformer (E54-CT1 or E54-CT3) separately.

4. When using heating and cooling control functionality, the auxiliary output will be either heating control output or cooling control output.

5. Analog input and infrared temperature sensors (ES1B) can also be used with thermocouple models.

Terminal Unit

NameNo. of terminalsFunctionsModel
Terminal Unit
(Includes bus system without backplane.)
24Equipped with communications terminals for power supply, communications, and setting devices.E5ZN-SCT24S-500
18 (See note 1.)Not equipped with communications terminals for power supply, communications, and setting devices.E5ZN-SCT18S-500

Note:

1. When using 2 or more E5ZNs mounted side-by-side, use the E5ZN-SCT18S-500 for the second and subsequent Units. When using E5ZNs separately, be sure to use the E5ZN-SCT24S-500.

2. Two End Plates are provided with a E5ZN-SCT24S-500 Terminal Unit. Up to 16 Terminal Units can be used to expand the system to a maximum of 32 channels.When mounting to a DIN Track, be sure to mount End Plates on both sides.

Accessories (Optional)

Terminal Cover

ModelE53-COV12E53-COV13
TypeFor SCT24S-500 modelsFor SCT18S-500 models

Setting Display Unit

NamePower supplyModel
Setting Display Unit
(See note.)
24 VDCE5ZN-SDL

Note: Purchase sockets for wiring (shown on following tables) separately.

Current Transformer (CT)

ModelE54-CT1E54-CT3
Diameter5.8 dia.12.0 dia.

Sockets (for Setting Display Unit - (Optional))

ModelP2CF-11P2CF-11-EP3GA-11Y92A-48G
TypeFront-connecting socketFront-connecting socket
(with finger protection)
Back-connecting socketTerminal cover for finger protection