![]()
Global
These are navigation links to move inside this page.
Solid-state Twin Timer
DIN Track Mounted, Standard 22.5-mm Width Timer Range, Twin Timer
![]()
Quick links to 'H3DE-F' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
General
| Item | H3DE-F |
| Operating mode | Flicker-OFF/Flicker-ON start |
| Operating/Reset method | Time-limit operation/Time-limit reset or self-reset |
| Terminal block | Clamps two 2.5 mm2 max. bar terminals without sleeves |
| Terminal screw tightening torque | 0.98 Nm max. {approx. 10 kgfcm max.} |
| Output type | Relay: SPDT |
| Mounting method | DIN track mounting (see note) |
| Attachment | Nameplate |
| Approved standards | UL508, CSA 22.2 No.14 Conforms to EN61812-1, IEC60664-1 4 kV/2, VDE0106/P 100 Output category according to IEC60947-5-1 (AC-13; 250 V 5A/AC-15; 250 V 3 A/DC-13; 30 V 0.1 A) |
Note: Can be mounted to 35-mm DIN track with a plate thickness of 1 to 2.5 mm.
Time Ranges
| Time scale display (see note 1) | Time unit display | |||
| sec | 10 s | min | hrs | |
| x 0.1 | 0.1 to 1.2 s | 1 to 12 s | 0.1 to 1.2 min | 0.1 to 1.2 h |
| x 1 | 1 to 12 s | 10 to 120 s | 1 to 12 min | 1 to 12 h |
Note:
1. Time scale display is applied commonly for ON and OFF time.
2. When the main dial is set to "0" for all settings, the output will operate instantaneously.
Ratings
| Rated supply voltage (see note) | 24 to 230 VAC/VDC (50/60 Hz) |
| Operating voltage range | 85% to 110% of rated supply voltage |
| Power reset | Minimum power-off time: 0.1 s |
| Reset voltage | 2.4 VAC/DC max. |
| Power consumption | AC: Approx. 3.1 VA (1.8 W) at 230 VAC DC: Approx. 0.8 W at 24 VDC |
| Control output | Contact output: 5 A at 250 VAC with resistive load (cosΦ = 1) 5 A at 30 VDC with resistive load (cosf = 1) |
| Ambient temperature | Operating: -10°C to 55°C (with no icing) Storage: -25°C to 65°C (with no icing) |
| Ambient humidity | Operating: 35% to 85% |
Note: DC ripple rate: 20% max.
Characteristics
| Accuracy of operating time | ±1% max. of FS (±1% ±10 ms max. at 1.2-s range) |
| Setting error | ±10% ± 0.05 s max. of FS |
| Influence of voltage | ±0.5% max. of FS (±0.5% ±10 ms max. at 1.2-s range) |
| Influence of temperature | ±2% max. of FS (±2% ± 10 ms max. at 1.2-s range) |
| Insulation resistance | 100 MΩ min. at 500 VDC |
| Dielectric strength | Between current-carrying metal parts and exposed non-current-carrying metal parts: 2,000 VAC (50/60 Hz) for 1 min. Between control output terminals and operating circuit: 2,000 VAC (50/60 Hz) for 1 min. Between contacts not located next to each other: 1,000 VAC (50/60 Hz) for 1 min. |
| Impulse withstand voltage | 3 kV (between power supply terminals) 4.5 kV (between current-carrying metal parts and exposed non-current-carrying metal parts) |
| Noise immunity | Square-wave noise generated by noise simulator (pulse width: 100 ns/1 μs, 1-ns rise) ±1.5 kV |
| Static immunity | Malfunction: 4 kV Destruction: 8 kV |
| Vibration resistance | Malfunction: 0.5-mm single amplitude at 10 to 55 Hz Destruction: 0.75-mm single amplitude at 10 to 55 Hz |
| Shock resistance | Malfunction: 100 m/s2 Destruction: 1,000 m/s2 |
| Life expectancy | Mechanical: 10 million operations min. (under no load at 1,800 operations/h) Electrical: 100,000 operations min. (5 A at 250 VAC, resistive load at 360 operations/h) |
| EMC | (EMI) EN61812-1 Emission Enclosure: EN55011 Group 1 class B Emission AC Mains: EN55011 Group 1 class B Harmonic Current: EN61000-3-2 Voltage Fluctuation and Flickering: EN61000-3-3 (EMS) EN61812-1 Immunity ESD: EN61000-4-2: 6 kV contact discharge (level 3) 8 kV air discharge (level 3) Immunity RF-interference from AM Radio Waves: EN61000-4-3: 10 V/m (80 MHz to 1 GHz) (level 3) Immunity Burst: EN61000-4-4: 2 kV power port and output port (level 3) 1 kV control port with capacitive clamp (level 3) Immunity Surge: EN61000-4-5: 2 kV common mode (level 3) 1 kV differential mode (level 3) |
| Degree of protection | IP30 (IP20 for terminal block) |
| Weight | Approx. 110 g |
Note:
For reference:
A maximum current of 0.15 A can be switched at 125 VDC (cosΦ=1).
A maximum current of 0.1 A can be switched if L/R is 7 ms.
In both cases, a life of 100,000 operations can be expected.
The minimum applicable load is 10 mA at 5 VDC (failure level: P).
I/O Function
| Inputs | --- | |
| Outputs | Control output | Outputs are turned ON/OFF according to the time set by the ON-and OFF-time setting dial. |
Caution: In the interenst of product improvement, specifications are subject to change without notice.