![]()
Global
These are navigation links to move inside this page.
Solid-state Power OFF-delay Timer
DIN Track Mounted, Standard 22.5-mm Width Timer Range, Power OFF-delay Timer
![]()
Quick links to 'H3DE-H' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
List of Models
| Supply voltage | Model | |
| S Series (time range: 0.1 to 12 s) | L Series (time range: 1 to 120 s) | |
| 100 to 120 VAC | H3DE-H | H3DE-H |
| 200 to 230 VAC | ||
| 24 VAC/VDC | ||
| 48 VAC/VDC | ||
Note:Specify both the model number and supply voltage when ordering.
Accessories (Order Separately)
| Mounting Track | 50 cm (l) x 7.3 mm (t) | PFP-50N |
| 1 m (l) x 7.3 mm (t) | PFP-100N | |
| 1 m (l) x 16 mm (t) | PFP-100N2 | |
| End Plate | PFP-M | |
| Spacer | PFP-S | |