Page top

Lead Contents

Solid-state Power OFF-delay Timer

H3DE-H

H3DE-H

DIN Track Mounted, Standard 22.5-mm Width Timer Range, Power OFF-delay Timer

Primary Contents



General

ItemH3DE-H
Operating modePower OFF-delay
Operating/Reset methodInstantaneous operation/Time-limit reset
Terminal blockClamps Two 2.5 mm2 max. bar terminals without sleeves
Terminal screw tightening torque0.98 Nm max. {approx. 10 kgfcm max.}
Output typeRelay: SPDT
Mounting methodDIN track mounting (see note)
AttachmentNameplate
Approved standardsUL508, CSA 22.2 No.14
Conforms to EN61812-1, IEC60664-1 4 kV/2, VDE0106/P100
Output category according to IEC60947-5-1 (AC-13; 250 V 5A/AC-15; 250 V 3 A/DC-13; 30 V 0.1 A)

Note: Can be mounted to 35-mm DIN track with a plate thickness of 1 to 2.5 mm.

Time Ranges

Time scale displayTime rangesMin. power ON time
S seriesx 0.1 s0.1 to 1.2 s0.1 s minimum
x 1 s1 to 12 s
L seriesx 1 s1 to 12 s0.3 s minimum
x 10 s10 to 120 s

Note: The Timer will not operate if the specified power-on time is not kept. Be sure to supply power for at least the period specified.

Ratings

Rated supply voltage (see note)100 to 120 VAC (50/60 Hz)
200 to 230 VAC (50/60 Hz)
24 VAC/VDC (50/60 Hz)
48 VAC/VDC (50/60 Hz)
Operating voltage range85% to 110% of rated supply voltage
Power consumption24 VAC/VDC TypeAC: Approx. 0.3 VA (0.2 W) at 24 VAC
DC: Approx. 0.2 W at 24 VDC
48 VAC/VDC TypeAC: Approx. 0.5 VA (0.5 W) at 48 VAC
DC: Approx. 0.5 W at 48 VDC
100 to 120 VAC TypeAC: Approx. 0.8 VA (0.7 W) at 120 VAC
200 to 230 VAC TypeAC: Approx. 1.6 VA (1.0 W) at 230 VAC
Control outputContact output: 5 A at 250 VAC with resistive load (cosΦ = 1)
5 A at 30 VDC with resistive load (cosΦ = 1)
Ambient temperatureOperating: -10°C to 55°C (with no icing)
Storage: -25°C to 65°C (with no icing)
Ambient humidityOperating: 35% to 85%

Note: The ripple in DC power supply must be 20% max. A single-phase, full-wave rectifying power supply can be connected if the ripple output of the power supply is a maximum of 20% of the whole output.

Characteristics

Accuracy of operating time±1% max. of FS (±1% ±10 ms max. at 1.2-s range)
Setting error±10% ± 0.05 s max. of FS
Influence of voltage±0.5% max. of FS (±0.5% ±10 ms max. at 1.2-s range)
Influence of temperature±2% max. of FS (±2% ± 10 ms max. at 1.2-s range)
Insulation resistance100 MΩ min. at 500 VDC
Dielectric strengthBetween current-carrying metal parts and exposed non-current-carrying metal parts: 2,000 VAC (50/60 Hz) for 1 min.
Between control output terminals and operating circuit: 2,000 VAC (50/60 Hz) for 1 min.
Between contacts not located next to each other: 1,000 VAC (50/60 Hz) for 1 min.
Impulse withstand voltage3 kV (or 1 kV for 24/48 VAC/VDC models) (between power supply terminals)
4.5 kV (or 1.5 kV for 24/48 VAC/VDC models) (between current-carrying metal parts and exposed non-current-carrying metal parts)
Noise immunitySquare-wave noise generated by noise simulator (pulse width: 100 ns/1 ms, 1-ns rise) ±1.5 kV (between power supply terminals)
Static immunityMalfunction: 4 kV
Destruction: 8 kV
Vibration resistanceMalfunction: 0.5-mm single amplitude at 10 to 55 Hz
Destruction: 0.75-mm single amplitude at 10 to 55 Hz
Shock resistanceMalfunction: 100 m/s2
Destruction: 1,000 m/s2
Life expectancyMechanical: 10 million operations min. (under no load at 1,200 operations/h)
Electrical: 100,000 operations min. (5 A at 250 VAC, resistive load at 1,200 operations/h)
EMC(EMI) EN61812-1
Emission Enclosure: EN55011 Group 1 class A
Emission AC Mains: EN55011 Group 1 class A
Harmonic Current: EN61000-3-2
Voltage Fluctuation and Flickering: EN61000-3-3

(EMS) EN61812-1
Immunity ESD: EN61000-4-2: 6 kV contact discharge (level 3)
8 kV air discharge (level 3)
Immunity RF-interference from AM Radio Waves: EN61000-4-3: 10 V/m (80 MHz to 1 GHz) (level 3)
Immunity Burst: EN61000-4-4: 2 kV power port and output port (level 3)
1 kV control port with capacitive clamp (level 3)
Immunity Surge: EN61000-4-5: 2 kV common mode (level 3)
1 kV differential mode (level 3)
Degree of protectionIP30 (IP20 for terminal block)
WeightApprox. 120 g

Note:

For reference:
A maximum current of 0.15 A can be switched at 125 VDC (cosΦ=1).
A maximum current of 0.1 A can be switched if L/R is 7 ms.
In both cases, a life of 100,000 operations can be expected.
The minimum applicable load is 100 mA at 5 VDC (failure level: P).

I/O Functions

Inputs---
OutputsControl outputThe Timer operates instantaneously when the Timer is turned ON. The Timer is in counting operation
after the Timer is turned OFF and the output of the Timer is turned OFF when the preset time elapses.

Caution: In the interenst of product improvement, specifications are subject to change without notice.