![]()
Global
These are navigation links to move inside this page.
Temperature Sensor (General purpose Models)
A Wide Variety of General purpose Models (Platinum resistance thermometer, Thermocouple)
![]()
Quick links OMRON IA Temperature Controllers in your country.
Please contact Europe headquarters.
Sheathed Platinum Resistance Thermometers
Exposed-lead Models
E52-P[]A
Lead Wire
Standard (-20°C to 70°C):Fully vinyl-covered with twelve 0.18-dia conductors (0.3 mm thick) and 4.8 mm in outer dia. The sleeve resists a temperature range between 0°C and 70°C.
Heat Resistive (0°C to 180°C):Fully glass-wool-covered with twenty 0.18-dia. conductors (0.5 mm thick) externally shielded, 5.2 mm in outer dia. The sleeve resists a temperature range between 0°C and 100°C.
Lead Wire Length (M): 1, 2, 4, or 8 m
Enclosed-terminal Models
E52-P[]C
Dimensions are given in millimeters, except for the length (L), which is provided in centimeters.
Standard Platinum Resistance Thermometers
Exposed-terminal Models
E52-P[]B
Dimensions are given in millimeters, except for the length (L), which is provided in centimeters.
Enclosed-terminal Models
E52-P[]C
Dimensions are given in millimeters, except for the length (L), which is provided in centimeters.
Note:
1.The length L is in centimeters, but "40" is 40 millimeters.Therefore, for the E52-P20C, L = 20 (cm), the protective tubing length L - 40 = 200 - 40 = 160 mm.
2.The length L is in centimeters, but "50" is 50 millimeters.Therefore, for the E52-P75C: L = 75 (cm), the protective tubing length L - 50 = 750 - 50 = 700 mm.
3.Terminal box: The permissible temperature is 0°C to 80°C.
Sheathed Thermocouples
Exposed-lead Models
E52-CA[]A
Note:
1. Lead Wire (Compensating Conductor)
Standard (-20°C to 70°C):Fully vinyl-covered with seven 0.3-dia. conductors (0.5 mm thick) and external dimensions of 3.2 × 5.0.
Heat Resistive (0°C to 150°C):Fully glass-wool-covered with seven 0.3-dia. conductors (0.5mm thick) with external shield and external dimensions of 2.9 ×4.6
Lead Wire Length (M): 1, 2, 4, or 8 m
2. The sleeve resists temperatures ranging between -20°C and 70°C for standard models and 0°C and 100°C for heat-resistive models.
Exposed-lead Models
E52-IC[]A
Note:
1. Lead Wire (Compensating Conductor)
Standard (-20°C to 70°C):Fully vinyl-covered with seven 0.3-dia. conductors (0.5 mm thick) and external dimensions of 3.2 × 5.0.
Heat Resistive (0°C to 150°C):Fully glass-wool-covered with seven 0.3-dia. conductors (0.5mm thick) with external shield and external dimensions of 2.9 ×4.6
Lead Wire Length (M): 1, 2, 4, or 8 m
2.The sleeve resists temperatures ranging between −20°C and 70°C for standard models and 0°C and 100°C for heat-resistive models.
Exposed-terminal Models
E52-CA[]B
E52-IC[]B
Dimensions are given in millimeters, except for the length (L), which is provided in centimeters.
Enclosed-terminal Models
E52-CA[]C
E52-IC[]C
Dimensions are given in millimeters, except for the length (L), which is provided in centimeters.
Standard Thermocouples
Exposed-terminal Models
E52-CA[]B
E52-IC[]B
Dimensions are given in millimeters, except for the length (L), which is provided in centimeters.
Enclosed-terminal Models
E52-CA[]C
E52-IC[]C
Dimensions are given in millimeters, except for the length (L), which is provided in centimeters.
Enclosed-terminal Models (High-temperature Use)
E52-PR[]C
Dimensions are given in millimeters, except for the length (L), which is provided in centimeters.
Caution: All units are in millimeters unless otherwise indicated.