![]()
Global
These are navigation links to move inside this page.
Temperature Sensor (Low-cost Models)
A Wide Variety of Low-cost Models (Platinum resistance thermometer, Thermocouple)
![]()
Quick links to 'E52 (Low-cost Models)' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Low-cost Platinum Resistance Thermometers
Exposed-lead Models with Screws
E52-P6D
Note: The protective tubing is of pipe construction, which must not be bent.
Exposed-lead Models with Flange
E52-P6F
Note: The protective tubing is of pipe construction, which must not be bent.
Exposed-lead Models
E52-P10AE
Note:
1.The protective tubing is of pipe construction, which must not be bent.
2.A Compression Fitting (PT[]) cannot be used for mounting.
Low-cost Thermocouples
Exposed-lead Models with Spring
E52-CA[]AS, E52-IC[]AS
Note: The protective tubing is of pipe construction, which must not be bent.
Exposed-lead Models with Screw
E52-CA1D, E52-IC1D
Exposed-lead Models with Flange
E52-CA6F, E52-IC6F
Note:
1.The thermocouple is a single wire from the tip to the terminal.
2.The tip is processed with solder, which ensures ease of welding.
3.The protective tubing is of pipe construction, which must not be bent.
Exposed-lead Models with Screws
E52-CA6D, E52-IC6D
Note:
1.The thermocouple is a single wire from the tip to the terminal.
2.The tip is processed with solder, which ensures ease of welding.
3.The protective tubing is of pipe construction, which must not be bent.
Exposed-lead Models
E52-CA10AE, E52-IC10AE
Note:
1.The thermocouple is a single wire from the tip to the terminal.
2.Lead wire length M: 1, 2, or 4 m
3.The protective tubing is of pipe construction, which must not be bent.
4.The thermocouple cannot be mounted using a PT[] Compression Fitting.
Caution: All units are in millimeters unless otherwise indicated.