![]()
Global
These are navigation links to move inside this page.
Temperature Sensor (Low-cost Models)
A Wide Variety of Low-cost Models (Platinum resistance thermometer, Thermocouple)
![]()
Quick links to 'E52 (Low-cost Models)' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Low-cost Platinum Resistance Thermometers
Exposed-lead Models with Screws
E52-P6D
| Element type | Pt100 |
| Conductor type | 3-conductor system |
| Class | Class B |
| Protective tubing material | SUS304 |
| Sensor length | 30 mm |
| Max. detectable temperature | 250°C |
| Temperature range | -50°C to 250°C |
| Lead wire | -50°C to 150°C |
Exposed-lead Models with Flange
E52-P6F
| Element wire | Pt100 |
| Conductor type | 3-conductor system |
| Class | Class B |
| Protective tubing material | SUS304 |
| Sensor length | 30 mm |
| Max. detectable temperature | 250°C |
| Temperature range | -50°C to 250°C |
| Lead wire | -50°C to 150°C |
Exposed-lead Models
E52-P10AE
| Element type | Pt100 |
| Conductor type | 3-conductor system |
| Class | Class B |
| Protective tubing material | SUS304 |
| Sensor length | 20 mm |
| Max. detectable temperature | 250°C |
| Temperature range | -50°C to 250°C |
| Lead wire | -50°C to 150°C |
Low-cost Thermocouples
Exposed-lead Models with Spring
E52-CA[]AS, E52-IC[]AS
| Element type | K (CA), J (IC) |
| Element dia. | 0.65 mm (single wire) |
| Class | Class 2 (0.75) |
| Protective tubing material | SUS304 |
| Thermal contact | Non-grounded type |
| Temperature range | 0°C to 400°C: K (CA) 0°C to 350°C: J (IC) |
| Lead wire | 0°C to 180°C |
Note:The sleeve resists temperatures ranging between 0°C and 100°C.
Exposed-lead Models with Screw
E52-CA1D, E52-IC1D
| Element type | K (CA), J (IC) |
| Element dia. | 0.65 mm (single wire) |
| Class | Class 2 (0.75) |
| Protective tubing material | SUS304 |
| Thermal contact | Grounded type |
| Temperature range | 0°C to 400°C: K (CA) 0°C to 350°C: J (IC) |
| Lead wire | 0°C to 180°C |
Note:
1. The thermocouple is a single wire from the tip to the terminal.
2.Specify the type of screw (i.e., M6, M8, or W1/4) when ordering.
3.The thermocouple is not of airtight construction.
4.OMRON recommends that the tip of the thermocouple is touching the sensing object.
Exposed-lead Models with Flange
E52-CA6F, E52-IC6F
| Element type | K (CA), J (IC) |
| Element diameter | 0.65 mm (single wire) |
| Class | Class 2 (0.75) |
| Protective tubing material | SUS304 |
| Thermal contact | Grounded type |
| Temperature range | 0°C to 350°C: K (CA) 0°C to 350°C: J (IC) |
| Lead wire | 0°C to 150°C |
Exposed-lead Models with Screws
E52-CA6D, E52-IC6D
| Element type | K (CA), J (IC) |
| Element diameter | 0.65 mm (single wire) |
| Class | Class 2 (0.75) |
| Protective tubing material | SUS304 |
| Thermal contact | Grounded type |
| Temperature range | 0°C to 350°C: K (CA) 0°C to 350°C: J (IC) |
| Lead wire | 0°C to 150°C |
Exposed-lead Models
E52-CA10AE, E52-IC10AE
| Element type | K (CA), J (IC) |
| Element diameter | 0.32 mm (single wire) |
| Class | Class 2 (0.75) |
| Protective tubing material | SUS304 |
| Thermal contact | Non-grounded type |
| Temperature range | 0°C to 350°C: K (CA) 0°C to 200°C: J (IC) |
| Lead wire | 0°C to 180°C |
Caution: In the interenst of product improvement, specifications are subject to change without notice.