Page top

Lead Contents

Temperature Sensor (Exclusive Models)

E52 (Exclusive Models)

E52 (Exclusive Models)

A Wide Variety of Exclusive Models (Crimping terminals, Double-element model, Waterproof model, Corrosion resistant model, other)

Primary Contents



List of Models

Classifi-
cation
Descrip-
tion
Model and appearanceTempera-
ture range
Element
type
Conduc-
tor type
ClassProtective
tubing
material
Terminal
type
Exclusive
Models
Bayonet
spring for
molding
machines
E52-CA2GV
E52-IC2GV
0°C to 350°CK (CA)
J (IC)
Grounded
type
2 (0.75)SUS304Exposed
lead wires
Crimping
terminals
E52-CA1GT
E52-IC1GT
0°C to 300°C
Used for
measur-
ing surface
tempera-
tures
E52-P2GS
-50°C to 250°CPt1003-conductor systemB
Used for
room tem-
perature
measure-
ment
E52-P10GR
-50°C to 60°C
Double-ele-
ment
model
E52-P20GW
-50°C to 250°CTwo 3-conductor
systems
Water-
proof mod-
el
E52-P10GP
0°C to 70°C3-conductor system
E52-P5A-40
-50°C to 180°CFluororesin
molding
Corrosion-
resistant
model
E52-[][]A-1
-80°C to 180°CPt1003-conductor systemBFluororesin
tubing
K (CA)Non-
grounded
type
2 (0.75)
Used for
movable
parts
E52-CA1D-40
0°C to 300°CK (CA)Grounded
type
2 (0.75)---
Explosion-
proof mod-
el
E52-[][]C-6
-100°C to 500°CPt1003-conductor systemBSUS316Enclosed
terminals
-100°C to 900°CK (CA)Non-
grounded
type
2 (0.75)

Note:The temperature range varies with the material, thickness, and construction of the protective tubing.

Thermocouples

Thermocouples for Molding Machines

E52-CA2GV, E52-IC2GV

Lead wire
length (m)
Element type: K (CA)Element type: J (IC)
Model
1E52-CA2GV 1ME52-IC2GV 1M
2E52-CA2GV 2ME52-IC2GV 2M

Thermocouples with Crimp Terminals

E52-CA1GT, E52-IC1GT

Lead wire
length (m)
Element type: K (CA)Element type: J (IC)
Model
1E52-CA1GT 1ME52-IC1GT 1M
2E52-CA1GT 2ME52-IC1GT 2M

Platinum Resistance Thermometers

Platinum Resistance Thermometers for Surface Temperature Measurement

E52-P2GS

Lead wire length (m)Model
1E52-P2GS 1M
2E52-P2GS 2M

Platinum Resistance Thermometers for Room Temperature Measurement

E52-P10GR

Lead wire length (m)Model
2E52-P10GR 2M

Double-element Platinum Resistance Thermometers

E52-P20GW

Lead wire length (m)Model
1E52-P20GW 1M
2E52-P20GW 2M

Waterproof Platinum Resistance Thermometers

E52-P10GP

Lead wire length (m)Model
2E52-P10GP 2M
4E52-P10GP 4M

Corrosion-resistant Models with Fluororesin-covered Protective Tubing

Thermocouples(Exposed-lead Models)

E52-CA20A-1

ModelProtective
tubing diameter
Sleeve diameter (mm)
Sleeve length (mm)
Covering
thickness (mm)
Lead wire
length (m)
E52-CA20A-1 D=4.6 2MD = 4.6d = 7
l = 40
0.72
E52-CA20A-1 D=6 2MD = 6.00.6
E52-CA20A-1 D=8 2MD = 8.0d = 10
l = 45
0.8

Platinum Measurement(Exposed-lead Models)

E52-P20A-1

ModelProtective
tubing diameter
Sleeve diameter
(mm)
Coating thickness
(mm)
Lead wire
length (m)
E52-P20A-1 D=4.6 2MD = 4.6d = 80.72
E52-P20A-1 D=6 2MD = 6.0d = 80.6
E52-P20A-1 D=8 2MD = 8.0d = 80.8

Platinum Measurement (FEP-molded Models - Completely Waterproof)

E52-P5A-40

ModelProtective tubing diameterLead wire
length (m)
E52-P5A-40 2MD = 10 (elliptical)2
E52-P5A-40 4MD = 10 (elliptical)4
E52-P5A-40 6MD = 10 (elliptical)6
E52-P5A-40 8MD = 10 (elliptical)8

Pressure-resistant Explosion-proof (d2G4) Models

Thermocouples(Enclosed-terminal Models)

E52-CA[][]C-6

ModelProtective tubing
length L (cm)
Protective
tubing diameter
L2 (mm)
E52-CA20C-6 D=6.4 L2=15020D = 6.4150
E52-CA35C-6 D=6.4 L2=30035D = 6.4300
E52-CA50C-6 D=6.4 L2=45050D = 6.4450
E52-CA75C-6 D=6.4 L2=70075D = 6.4700

Platinum Resistance Thermometers for Surface Temperature Measurement(Enclosed-terminal Models)

E52-P[][]C-6

ModelProtective tubing
length L (cm)
Protective
tubing diameter
L2 (mm)
E52-P20C-6 D=6.4 L2=15020D = 6.4150
E52-P35C-6 D=6.4 L2=30035D = 6.4300
E52-P50C-6 D=6.4 L2=45050D = 6.4450
E52-P75C-6 D=6.4 L2=70075D = 6.4700

Double-element Models

Thermocouple(Exposed-lead Models)

E52-CA20A-7

ModelProtective
tubing
diameter
Sleeve
diameter
(mm)
Permissible
Temperature
(°C)
Lead wire
length (m)
E52-CA20A-7 D=3.2 2MD = 3.2d = 107502
E52-CA20A-7 D=4.8 2MD = 4.8d = 108002
E52-CA20A-7 D=6.4 2MD = 6.4d = 108002
E52-CA20A-7 D=8.0 2MD = 8.0d = 109002

Platinum Resistance Thermometers(Exposed-lead Models)

E52-P20A-7

ModelProtective
tubing diameter
Lead wire
length (m)
E52-P20A-7 D=4.8 2MD = 4.82
E52-P20A-7 D=6.4 2MD = 6.42

Platinum Resistance Thermometers(Enclosed-terminal Models)

E52-P20C-7

ModelProtective tubing
length L (cm)
Protective
tubing diameter
E52-P20C-7 D=4.820D = 4.8
E52-P20C-7 D=6.420D = 6.4

Models with Silicone-covered Lead Wires for Movable Parts

Thermocouples(Exposed-lead Models with Screws)

E52-CA1D-40

ModelScrew pitchLead wire
length (m)
E52-CA1D-40 M6 1MM61
E52-CA1D-40 M6 2MM62
E52-CA1D-40 M6 4MM64

Thermocouples with Crimp Terminals

E52-CA1GT-14

ModelLead wire length (m)
E52-CA1GT-14 1M1
E52-CA1GT-14 2M2