![]()
Global
These are navigation links to move inside this page.
Temperature Sensor (Thermistors)
Element interchangeable thermistor (Exposed-lead Models, Exposed-lead Models with Screws ,Exposed-lead Models with Flange)
![]()
Quick links to 'E52-THE5A / 6D / 6F' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Exposed-lead Models
E52-THE5A
| Temperature range | Model |
| -50 ° C to 50 ° C | E52-THE5A -50-50 ° C 1M |
| 0 ° C to 100 ° C | E52-THE5A 0-100 ° C 1M |
| 50 ° C to 150 ° C | E52-THE5A 50-150 ° C 1M |
| 100 ° C to 200 ° C | E52-THE5A 100-200 ° C 1M |
| 150 ° C to 300 ° C | E52-THE5A 150-300 ° C 1M |
Exposed-lead Models with Screws
E52-THE6D
| Temperature range | Model |
| -50 ° C to 50 ° C | E52-THE6D -50-50 ° C 1M |
| 0 ° C to 100 ° C | E52-THE6D 0-100 ° C 1M |
| 50 ° C to 150 ° C | E52-THE6D 50-150 ° C 1M |
| 100 ° C to 200 ° C | E52-THE6D 100-200 ° C 1M |
| 150 ° C to 300 ° C | E52-THE6D 150-300 ° C 1M |
Exposed-lead Models with Flange
E52-THE6F
| Temperature range | Model |
| -50 ° C to 50 ° C | E52-THE6F -50-50 ° C 1M |
| 0 ° C to 100 ° C | E52-THE6F 0-100 ° C 1M |
| 50 ° C to 150 ° C | E52-THE6F 50-150 ° C 1M |
| 100 ° C to 200 ° C | E52-THE6F 100-200 ° C 1M |
| 150 ° C to 300 ° C | E52-THE6F 150-300 ° C 1M |
Note:
1.The Thermistor lead cable can be extended with a standard lead wire for extension. If waterproof performance is required, be sure that the lead cable joint is of waterproof construction as well.
2.Be sure to specify the model and temperature range when ordering the Thermistor. The Thermistor has a color code according to the temperature range.