![]()
Global
These are navigation links to move inside this page.
Compact Pre-wired Photomicrosensor with Built-in Amplifier (Non-modulated)
Meeting Customer Needs with Compact Sensors that Mount with M3 Screws
![]()
Quick links OMRON IA Photomicro Sensors in your country.
Please contact Europe headquarters.
List of Models
Models with Robot Cables
| Appearance | Sensing method | Sensing distance | Output configura- tion | Indicator mode | Connecting method (Cable length) | Model | |
| NPN output | PNP output | ||||||
Standard ![]() | Through- beam type (with slot) | 5 mm (slot width) (Infrared light) | Light-ON Dark-ON (2 outputs) | Lit when light is incident | Pre-wired models (1 m) | EE-SX910-R | EE-SX910P-R |
| Models with connectors (0.3 m) | EE-SX910-C1J-R | EE-SX910P-C1J-R | |||||
L-shaped ![]() | Pre-wired models (1 m) | EE-SX911-R | EE-SX911P-R | ||||
| Models with connectors (0.3 m) | EE-SX911-C1J-R | EE-SX911P-C1J-R | |||||
F-shaped ![]() | Pre-wired models (1 m) | EE-SX912-R | EE-SX912P-R | ||||
| Models with connectors (0.3 m) | EE-SX912-C1J-R | EE-SX912P-C1J-R | |||||
R-shaped ![]() | Pre-wired models (1 m) | EE-SX913-R | EE-SX913P-R | ||||
| Models with connectors (0.3 m) | EE-SX913-C1J-R | EE-SX913P-C1J-R | |||||
U-shaped ![]() | Pre-wired models (1 m) | E-SX914-R | EE-SX914P-R | ||||
| Models with connectors (0.3 m) | EE-SX914-C1J-R | EE-SX914P-C1J-R | |||||
Accessories (Optional)
Connector with Robot Cable
| Type | Cable length | Model | Remarks |
| Connector with Cable | 2 m | EE-1016-R | Connector with lock, AWG26, 4-core Robot Cable |