Page top

Lead Contents

Compact Pre-wired Photomicrosensor with Built-in Amplifier (Non-modulated)

EE-SX91

EE-SX91

Meeting Customer Needs with Compact Sensors that Mount with M3 Screws

Primary Contents



Ratings and Specifications

ItemTypeStandardL-shapedF-shapedR-shapedU-shaped
NPN modelsPre-wired
models
EE-SX910-REE-SX911-REE-SX912-REE-SX913-REE-SX914-R
Models with
connectors
EE-SX910-C1J-REE-SX911-C1J-REE-SX912-C1J-REE-SX913-C1J-REE-SX914-C1J-R
PNP modelsPre-wired
models
EE-SX910P-REE-SX911P-REE-SX912P-REE-SX913P-REE-SX914P-R
Models with
connectors
EE-SX910P-C1J-REE-SX911P-C1J-REE-SX912P-C1J-REE-SX913P-C1J-REE-SX914P-C1J-R
Sensing distance5 mm (slot width)
Differential distance0.025 mm max.
Light sourceGaAs infrared LED with a peak wavelength of 940 nm
Sensing objectOpaque: 1.2 × 0.8 mm min.
Supply voltage5 to 24 VDC ±10%, ripple (p-p): 10% max.
Current consumption15 mA max.
Control outputLoad power supply voltage: 5 to 24 VDC
Load current: 100 mA max.
100 mA load current with a residual voltage of 1.0 V max.
5 mA load current with a residual voltage of 0.4 V max.
IndicatorLight indicator (red LED)
Protection circuitsPower supply reverse polarity protection; output reverse polarity protection
Response frequency3 kHz min. (8 kHz average) Light incident: 15 μs average; light interrupted: 40 μs average *
Ambient illumination1,000 lx max. with fluorescent light on the surface of the receiver
Ambient temperature rangeOperating: -25 to 55°C
Storage: -30 to 80°C (with no icing or condensation)
Ambient humidity rangeOperating: 5% to 85%
Storage: 5% to 95% (with no icing or condensation)
Vibration resistance
(Destruction)
10 to 2,000 Hz
0.75-mm single amplitude for 2.5 h (15-min periods, 10 cycles) each in X, Y, and Z directions
Shock resistance (Destruction)500 m/s2 for 3 times each in X, Y, and Z directions
Connecting methodPre-wired Models (standard cable length: 1 m), Models with Connectors (standard cable length: 0.3 m)
Enclosure ratingIEC60529 IP50
Weight
(packaged)
Pre-wired
Models
Approx. 17 g
Models with
Connectors
Approx. 7 g
MaterialsHousingPolybutylene phthalate (PBT)
Emitter/receiverPolycarbonate (PC)

Applicable Connector

ProductConnector with Robot Cable
ModelEE-1016-R
Appearance
Contact resistance25m Ω max.
(at 10 mA DC and 20 mV max.)
Insertion strength20 N max.
Surplus strength
(housing holding strength)
15 N min.
Cable length2 m
Ambient temperature range-25 to 85°C
MaterialsHousingNylon
ContactPhosphor bronze

*The response frequency was measured by detecting the following rotating disk. The response times for light incidence and light interruption are shown in the timing chart.

EE-SX91_Spec1

Caution: In the interenst of product improvement, specifications are subject to change without notice.