![]()
Global
These are navigation links to move inside this page.
Laser Photoelectric Sensor with Built-in Amplifier
The Most Compact Laser Sensor The Most Reliable E3Z
![]()
Quick links OMRON IA Photoelectric Sensors in your country.
Please contact Europe headquarters.
Product Search
Note: Only items related to the Catalogue are suggested.
Displaying individual registered product index. Select and click for details.
Items 1 to 29 of 29
| Model Number | Description |
|---|---|
| E3Z-LL61 0.5M | Laser Type , Distance-Settable Type , Pre-Wired Type , Sensing Distance 20 to 300mm , NPN Transistor Output |
| E3Z-LL61 2M | Laser Type , Distance-Settable Type , Pre-Wired Type , Sensing Distance 20 to 300mm , NPN Transistor Output |
| E3Z-LL61-M1J 0.3M | Laser Type , Distance-Settable Type , Pre-Wired M12 Connector Type , Sensing Distance 20 to 300mm , NPN Transistor Output |
| E3Z-LL63 0.5M | Laser Type , Distance-Settable Type , Pre-Wired Type , Sensing Distance 25 to 300mm , NPN Transistor Output , Response Time 0.5 ms |
| E3Z-LL63 2M | Laser Type , Distance-Settable Type , Pre-Wired Type , Sensing Distance 25 to 300mm , NPN Transistor Output , Response Time 0.5 ms |
| E3Z-LL63-M1J 0.3M | Laser Type , Distance-Settable Type , Pre-Wired M12 Connector Type , Sensing Distance 25 to 300mm , NPN Transistor Output |
| E3Z-LL66 | Laser Type , Distance-Settable Type , Connector Type , Sensing Distance 20 to 300mm , NPN Transistor Output |
| E3Z-LL68 | Laser Type , Distance-Settable Type , Connector Type , Sensing Distance 25 to 300mm , NPN Transistor Output , Response Time 0.5 ms |
| E3Z-LL81 0.5M | Laser Type , Distance-Settable Type , Pre-Wired Type , Sensing Distance 20 to 300mm , PNP Transistor Output |
| E3Z-LL81 2M | Laser Type , Distance-Settable Type , Pre-Wired Type , Sensing Distance 20 to 300mm , PNP Transistor Output |
| E3Z-LL81-M1J 0.3M | Laser Type , Distance-Settable Type , Pre-Wired M12 Connector Type , Sensing Distance 20 to 300mm , PNP Transistor Output |
| E3Z-LL81-M5J 0.3M | Laser Type , Distance-Settable Type , Pre-Wired M8 Connector Type , Sensing Distance 20 to 300mm , PNP Transistor Output |
| E3Z-LL83 0.5M | Laser Type , Distance-Settable Type , Pre-Wired Type , Sensing Distance 25 to 300mm , PNP Transistor Output , Response Time 0.5 ms |
| E3Z-LL83 2M | Laser Type , Distance-Settable Type , Pre-Wired Type , Sensing Distance 25 to 300mm , PNP Transistor Output , Response Time 0.5 ms |
| E3Z-LL83-M1J 0.3M | Laser Type , Distance-Settable Type , Pre-Wired M12 Connector Type , Sensing Distance 25 to 300mm , PNP Transistor Output |
| E3Z-LL86 | Laser Type , Distance-Settable Type , Connector Type , Sensing Distance 20 to 300mm , PNP Transistor Output |
| E3Z-LL88 | Laser Type , Distance-Settable Type , Connector Type , Sensing Distance 25 to 300mm , PNP Transistor Output , Response Time 0.5 ms |
| E3Z-LR61 2M | Laser Type , Retro-reflective Type , Pre-Wired Type , Sensing Distance 15m (Using E39-R1) , NPN Transistor Output |
| E3Z-LR66 | Laser Type , Retro-reflective Type , Connector Type , Sensing Distance 15m (Using E39-R1) , NPN Transistor Output |
| E3Z-LR81 2M | Laser Type , Retro-reflective Type , Pre-Wired Type , Sensing Distance 15m (Using E39-R1) , PNP Transistor Output |
| E3Z-LR86 | Laser Type , Retro-reflective Type , Connector Type , Sensing Distance 15m (Using E39-R1) , PNP Transistor Output |
| E3Z-LT61 0.5M | Laser Type , Through-Beam Type , Pre-Wired Type , Sensing Distance 60m , NPN Transistor Output |
| E3Z-LT61 2M | Laser Type , Through-Beam Type , Pre-Wired Type , Sensing Distance 60m , NPN Transistor Output |
| E3Z-LT61K-M3J 0.3M | Laser Type , Distance-Settable Type , Pre-Wired M8 Connector Type , Sensing Distance 60m , NPN Transistor Output |
| E3Z-LT61-M1J 0.3M | Laser Type , Through-Beam Type , Pre-Wired M12 Connector Type , Sensing Distance 60m , NPN Transistor Output |
| E3Z-LT66 | Laser Type , Through-Beam Type , Connector Type , Sensing Distance 60m , NPN Transistor Output |
| E3Z-LT81 2M | Laser Type , Through-Beam Type , Pre-Wired Type , Sensing Distance 60m , PNP Transistor Output |
| E3Z-LT81-M5J 0.3M | Laser Type , Distance-Settable Type , Pre-Wired M8 Connector Type , Sensing Distance 60m , PNP Transistor Output |
| E3Z-LT86 | Laser Type , Through-Beam Type , Connector Type , Sensing Distance 60m , PNP Transistor Output |
Items 1 to 29 of 29
Note: Please consult with your OMRON representative at any time to confirm actual specifications, price, and delivery of product.