![]()
Global
These are navigation links to move inside this page.
Ionizer (Advanced Fan Typ)
![]()
Quick links to 'ZJ-FA10' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ionizer
| Model | ZJ-FA10 |
| Power supply voltage | 24 VDC ±10% ripple (p-p) 10% max. |
| Current consumption | 600 mA max. |
| Discharge voltage | ±7 kV max. |
| Discharge method | Dual-mixing variable-DC method |
| Airflow | 1.8 m3/min max. |
| Discharge time (See note.) | Within 3.0 seconds |
| Ion balance (See note.) | ±10 V max. |
| Amount of generated ozone | 0.01 ppm max. (measured at a distance of 10 mm from air outlet) |
| Main functions | Fan speed adjustment, manual balance adjustment, charge/discharge status display, cleaning display/output, error display/output, key lock, connection to an external Electrostatic Sensor |
| External outputs | Warning output/cleaning output: Output from photo-MOS relay (300 mA at 30 VDC) |
| External Sensor | ZJ-SD-100 Electrostatic Sensor Head |
| Ambient temperature range | Operating and storage: 0 to 50°C (with no condensation or icing) |
| Ambient humidity range | Operating and storage: 35% to 65% (with no condensation or icing) |
| Weight (packed state) | 2.7 Kg |
| Materials | Unit: ABS, Discharger: Tungsten |
| Accessories | Instruction sheet, AC adapter, I/O cable, English warning labels (3 types) |
Note:Measurement location: center of air outlet at a distance of 300 mm
Discharge time: From ±1,000 V to ±100 V
Ion balance measurement time: 10 seconds
Plate monitor: 150 x 150 mm, 20 pF
SA130A-2413V-S AC Adapter
(enclosed, made by Sino-American Japan Co., Ltd.)
| Item | |
| Input voltage | 90 to 240 VAC, 50/60 Hz |
| Input current | 0.5 A max. |
| Output voltage | 24 VDC |
| Output current | 1.3 A max. |
| Ambient operating temperature | 0 to 40°C |
| Ambient operating humidity | 20% to 80% (with no condensation) |
| Weight | 250 g (without power cable) |
| Dimensions | 52 × 35.2 × 119 mm (W × D × H) |
Caution: In the interenst of product improvement, specifications are subject to change without notice.