![]()
Global
These are navigation links to move inside this page.
Modular Temperature Controller
In-panel Temperature Controller with Flexible Modular Design and Wide Integration with Host Devices
![]()
Quick links OMRON IA Temperature Controllers in your country.
Please contact Europe headquarters.
Temperature Controller
Standard Control Models
| Name | Power supply voltage | No. of control points | Control outputs 1 and 2 | Control outputs 3 and 4 | Auxiliary output | Functions | Communi- cations functions | Input type | Terminal | Model | |
| Heater burnout alarm | Event inputs | ||||||||||
| Basic Unit (temperature control) (See note 1.) (V1.2) | 24 VDC supplied from the End Unit | 2 | Voltage output: 2 points (for SSR drive) (See note 2.) | Transistor output: 2 points (sinking) | None | 2 (See note 3.) | 2 | G3ZA connection port: RS-485 From End Unit: Port A or port B: RS-485 | Thermocouple, platinum resistance thermometer, analog voltage, and analog current selectable for each channel. | M3 terminal | EJ1N-TC2A-QNHB |
| Screw- less clamp | EJ1N-TC2B-QNHB | ||||||||||
| 4 | Voltage output: 2 points (for SSR drive) (See note 2.) | None | None | M3 terminal | EJ1N-TC4A-QQ | ||||||
| Screw- less clamp | EJ1N-TC4B-QQ | ||||||||||
| 2 | Current output: 2 points | Transistor output: 2 points (sinking) | 2 | M3 terminal | EJ1N-TC2A-CNB | ||||||
| Screw- less clamp | EJ1N-TC2B-CNB | ||||||||||
| HFU with Programless Communi- cations (See note 1.) (V1.2) | None | None | None | Transistor output: 4 points (sinking) | 4 | Port C: RS-485 or RS-232C selectable. From End Unit: Port A: RS-485 | No input | M3 terminal | EJ1N-HFUA-NFLK | ||
| Screw- less clamp | EJ1N-HFUB-NFLK | ||||||||||
| Port C: RS-422 From End Unit: Port A: RS-485 | M3 terminal | EJ1N-HFUA-NFL2 | |||||||||
| Screw- less clamp | EJ1N-HFUB-NFL2 | ||||||||||
| HFU with DeviceNet Communi- cations (See note 1.) | None | None | DeviceNet communications | Screw- less clamp | EJ1N-HFUB-DRT | ||||||
| End Unit (See note 1.) | 24 VDC | Transistor output: 2 points (sinking) | None | Port A or B: RS-485 Connector: Port A | M3 terminal | EJ1C-EDUA-NFLK | |||||
| Detachable connector | EJ1C-EDUC-NFLK | ||||||||||
Note:
1.An End Unit is always required for connection to a Basic Unit or an HFU. An HFU cannot operate without a Basic Unit. External communications cannot be performed when using a Basic Unit only
2.For heating/cooling control applications, control outputs 3 and 4 on the 2-point models are used for the cooling or heating control outputs.
On the 4-point models, heating/cooling control is performed for the two input points.
3.When using the heater burnout alarm, purchase a Current Transformer (E54-CT1 or E54-CT3) separately
Functional Upgrades
Refer to Data Sheet for details.
Upgrade functions are supported by the indicated version ("V1.1" or "V1.2") or a higher version of the software.
Accessories(Optional)
Current Transformer (CT)
| Diameter | Model |
| 5.8 dia. | E54-CT1 |
| 12.0 dia. | E54-CT3 |
G3ZA Connecting Cable
| Cable length | Model |
| 5 m | EJ1C-CBLA050 |
Rail Mounting Equipment
| Name | Model |
| Mounting Rail | PFP-100N |
| PFP-50N |
CX-Thermo Support Software Ver. 4.1
| Model |
| EST2-2C-MV4 |
USB-Serial Conversion Cable
| Model |
| E58-CIFQ1 |