Positioning of up to 16 axes can be controlled with a body the size of one CS-series Unit.
The compact body provides a perfect fit to meet the need for downsizing of equipment for multi-axis control.
SYSMAC CS-series MECHATROLINK-II-compatible Position Control Units
last update: September 23, 2012
Positioning of up to 16 axes can be controlled with a body the size of one CS-series Unit.
The compact body provides a perfect fit to meet the need for downsizing of equipment for multi-axis control.
With MECHATROLINK-II, connecting to the Servo Drive is easy. Just use a single cable (2-core shielded twisted-pair cable). Reduced wiring, with a total cable length of 50 m (or 30 m for 16 axes), allows more freedom in constructing systems.
Servo parameters can be set from the PLC.
This means that settings and adjustments can be performed from one location rather than having to connect to each Servo Drive separately.
An easily expandable system can be constructed that is just as efficient now with a few axes or later with up to 16 axes.
The addition of an Interpolation Compensation Axis Stop Mode Setting and Interaxial Allowance Deviation Setting to linear interpolation compensation enables easier setting of linked operation between axes.
last update: September 23, 2012