![]()
Global
These are navigation links to move inside this page.
Vision Sensor
Real color sensors equipped with 2-million-pixel CCDs, the fastest in the industry. Nine different types of cameras are available.
![]()
Quick links to 'FZ2 Series' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
List of Models
FZ2 Series
| Item | Descriptions | Model | Remarks | |||
| Controllers | Integrated with LCD | Can connect Cameras other than 2-million- pixel Digital Camera. | Two- camera Controller | NPN | FZ2-300 | With touch pen |
| PNP | FZ2-305 | |||||
| Four- camera Controller | NPN | FZ2-300-10 | ||||
| PNP | FZ2-305-10 | |||||
| Can connect all Camera models. | Two- camera Controller | NPN | FZ2-500 | |||
| PNP | FZ2-505 | |||||
| Four- camera Controller | NPN | FZ2-500-10 | ||||
| PNP | FZ2-505-10 | |||||
| Box-type | Can connect Cameras other than 2-million- pixel Digital Camera. | Two- camera Controller | NPN | FZ2-350 | --- | |
| PNP | FZ2-355 | |||||
| Four- camera Controller | NPN | FZ2-350-10 | ||||
| PNP | FZ2-355-10 | |||||
| Can connect all Camera models. | Two- camera Controller | NPN | FZ2-550 | |||
| PNP | FZ2-555 | |||||
| Four- camera Controller | NPN | FZ2-550-10 | ||||
| PNP | FZ2-555-10 | |||||
| Cameras | Intelligent Cameras | Narrow field of vision | Color | FZ-SLC15 | Camera + Zoom, Autofocus Lens + Intelligent Lighting | |
| Wide field of vision | FZ-SLC100 | |||||
| Autofocus Camera | Narrow field of vision | Color | FZ-SZC15 | Camera + Zoom, Autofocus Lens | ||
| Wide field of vision | FZ-SZC100 | |||||
| Digital Camera | 300,000 Pixels | Monochrome | FZ-S | CCTV Lens required. | ||
| Color | FZ-SC | |||||
| 2 million pixels | Monochrome | FZ-S2M | ||||
| Color | FZ-SC2M | |||||
| Lenses | High-resolution, Low-distortion Lenses | FZ-LEH5/LEH8/ LEH12/LEH16/ LEH25/LEH35/ LEH50/LEH75/ LEH100 | Only for 2-million-pixel Camera. | |||
| CCTV Lenses | 3Z4S-LE Series | --- | ||||
| Cables | Camera Cable | FZ-VS | Cable length: 2 m, 5 m, or 10 m (See note 2.) | |||
| Bend resistant Camera Cables | FZ-VSB | Cable length: 2 m, 5 m, or 10 m (See note 3.) | ||||
| Right-angle Camera Cable (See note 1.) | FZ-VSL | Cable length: 2 m, 5 m, or 10 m (See note 2.) | ||||
| Long-distance Camera Cable | FZ-VS2 | Cable length: 15 m (See note 4.) | ||||
| Long-distance Right-angle Camera Cable | FZ-VSL2 | Cable length: 15 m (See note 4.) | ||||
| Cable Extension Unit | FZ-VSJ | Up to two Extension Units and three Cables can be connected. (Maximum cable length: 45 m (See note 5.)) | ||||
| Monitor Cable | FZ-VM | Cable length: 2 m or 5 m | ||||
| Parallel Cable | FZ-VP | Cable length: 2 m or 5 m | ||||
| Peripheral Devices | Diffusion Plate for Intelligent Camera | Narrow field of vision | FZ-SLC15-DL | --- | ||
| Wide field of vision | FZ-SLC100-DL | --- | ||||
| LCD Monitor | FZ-M08 | For Box-type Controllers | ||||
| USB Memory | 256 MB | FZ-MEM256 | Capacity: 256 MB | |||
| 1 GB | FZ-MEM1G | Capacity: 1 GB | ||||
| VESA attachment | FZ-VESA | For installing LCD integrated type controller | ||||
| Desktop Stand | FZ-DS | For installing LCD integrated type controller | ||||
| Mouse | --- | Recommended Products (Optical Mouse)" Microsoft Corporation: Compact Optical Mouse, U81 Series | ||||
| External Lighting | 3Z4S-LT Series | --- | ||||
| Strobe Controller (for FZ Series Vision Sensors) | Manufactured by MORITEX Corporation 3Z4S-LT MLEK-C100E1TS 2 | Required to control external lighting from a Control | ||||
Note:
1.This Cable has an L-shaped connector on the Camera end.
2.The 10-m Cable cannot be connected to the FZ-SLC[][][] or FZ-SZC[][][] Cameras.
3.The 10-m Cable cannot be connected to the FZ-S[]2M, FZ-SLC[][][], or FZ-SZC[][][] Cameras.
4.The 15-m Cable cannot be connected to the FZ-SLC[][][] or FZ-SZC[][][] Cameras.
5.The maximum cable length depends on the Camera being connected, and the model and length of the Cable being used.
FZD Series (for 3D Measurements)
| Item | Name | Model | Remarks | |
| Controllers | Integrated with LCD | NPN | FZD-500-10 | --- |
| PNP | FZD-505-10 | |||
| Box-type | NPN | FZD-550-10 | ||
| PNP | FZD-555-10 | |||
| Cameras | 3D Vision Camera | Color | FZD-STC2M | Integrated Camera (installation distance: 24 cm max.) |
| Camera peripherals | 3D Camera Base Plate | Short-distance Plate | FZD-CBS | Installation distance: max. 30 cm |
| Medium-distance Plate | FZD-CBM | Installation distance: 30 cm to 1 m | ||
| Long-distance Plate | FZD-CBL | Installation distance: 1 to 2 m | ||
| 3D Calibration tool | FZD-CAL | --- | ||
| High-luminance lighting | Line pattern | FZD-LTW | White LEDs | |
| Original pattern | FZD-LTPW | White LEDs | ||
CCTV Lenses
Models
| Lens model | 3Z4S-LE ML-0614 | 3Z4S-LE ML-0813 | 3Z4S-LE ML-1214 | 3Z4S-LE ML-1614 | 3Z4S-LE ML-2514 | 3Z4S-LE ML-3519 | 3Z4S-LE ML-5018 | 3Z4S-LE ML-7527 | 3Z4S-LE ML-10035 |
| Appearance | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
| Focal length | 6 mm | 8 mm | 12 mm | 16 mm | 25 mm | 35 mm | 50 mm | 75 mm | 100 mm |
| Brightness | F1.4 | F1.3 | F1.4 | F1.4 | F1.4 | F1.9 | F1.8 | F2.7 | F3.5 |
| Filter size | M27 P0.5 | M25.5 P0.5 | M27 P0.5 | M27 P0.5 | M27 P0.5 | M27 P0.5 | M30.5 P0.5 | M30.5 P0.5 | M30.5 P0.5 |
Extension Tubes
| Model | 3Z4S-LE ML-EXR |
| Contents | Set of 7 tubes (40 mm, 20 mm, 10 mm, 5 mm, 2.0 mm, 1.0 mm, and 0.5 mm) Maximum outer diameter: 30 mm dia. |
Precautions
Do not use the 0.5-mm, 1.0-mm, and 2.0-mm Extension Tubes attached to each other. Since these Extension Tubes are placed over the threaded section of the Lens or other Extension Tube, the connection may loosen when more than one 0.5-mm, 1.0-mm or 2.0-mm Extension Tube are used together.
Reinforcement may be required for combinations of Extension Tubes exceeding 30 mm if the Camera is subject to vibration.
High-resolution, Low-distortion Lenses
Models
| Lens model | FZ-LEH5 | FZ-LEH8 | FZ-LEH12 | FZ-LEH16 | FZ-LEH25 | FZ-LEH35 | FZ-LEH50 | FZ-LEH75 | FZ-LEH100 |
| Appea- rance | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
| Focal length | 5 mm | 8 mm | 12.5 mm | 16 mm | 25 mm | 35 mm | 50 mm | 75 mm | 100 mm |
| Bright- ness | F2.8 | F1.4 | F1.4 | F1.4 | F1.4 | F2 | F2.8 | F2.5 | F2.8 |
| Filter size | M40.5 P0.5 | M40.5 P0.5 | M27.0 P0.5 | M27.0 P0.5 | M27.0 P0.5 | M27.0 P0.5 | M27.0 P0.5 | M34.0 P0.5 | M40.5 P0.5 |
The 5-mm Extension Tubes (3Z4S-LE ML-EXR) cannot be used with FZ-LEH25 Lenses.