![]()
Global
These are navigation links to move inside this page.
Vision Sensor
Real color sensors equipped with 2-million-pixel CCDs, the fastest in the industry. Nine different types of cameras are available.
![]()
Quick links to 'FZ2 Series' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ratings and Specifications
Controllers
| Model | NPN Output | FZ2- 300 | FZ2- 300-10 | FZ2- 500 | FZ2- 500-10 | FZ2- 350 | FZ2- 350-10 | FZ2- 550 | FZ2- 550-10 | |
| PNP Output | FZ2- 305 | FZ2- 305-10 | FZ2- 505 | FZ2- 505-10 | FZ2- 355 | FZ2- 355-10 | FZ2- 555 | FZ2- 555-10 | ||
| Connected Camera | FZ-S, FZ-SC, FZ-SLC15, FZ-SLC100, FZ-SZC15, FZ-SZC100 | FZ-S, FZ-SC, FZ-SC2M, FZ-S2M, FZ-SLC15, FZ-SLC100, FZ-SZC15, FZ-SZC100 | FZ-S, FZ-SC, FZ-SLC15, FZ-SLC100, FZ-SZC15, FZ-SZC100 | FZ-S, FZ-SC, FZ-S2M, FZ-SC2M, FZ-SLC15 , FZ-SLC100, FZ-SZC15, FZ-SZC100 | ||||||
| No. of Cameras | 2 | 4 | 2 | 4 | 2 | 4 | 2 | 4 | ||
| Processing resolution | 640 × 480 (H × V) | 640 × 480 (H × V)/1600 × 1200 (H × V) (See note 1.) | 640 × 480 (H × V) | 640 × 480 (H × V)/1600 × 1200 (H × V) (See note 1.) | ||||||
| No. of scenes | 32 | |||||||||
| Number of logged images (See note 2.) | Connected to a FZ-SC Camera | Connected 1 camera | 71 | 243 | 71 | 243 | ||||
| Connected 2 camera | 35 × 2 | 121 × 2 | 35 × 2 | 121 × 2 | ||||||
| Connected 4 camera | 18 × 4 | 60 × 4 | 18 × 4 | 60 × 4 | ||||||
| Connected to a FZ-SC2M Camera | Connected 1 camera | --- | 39 | --- | 39 | |||||
| Connected 2 camera | --- | 19 × 2 | --- | 19 × 2 | ||||||
| Connected 4 camera | --- | 9 × 4 | --- | 9 × 4 | ||||||
| Operation | Touch pen, mouse, etc. | Mouse or similar device | ||||||||
| Settings | Create series of processing steps by editing the flowchart (Help messages provided). | |||||||||
| Serial communications | RS-232C/422:1 channel | |||||||||
| Network communications | Ethernet 100BASE-TX/10BASE-T | |||||||||
| Parallel I/O | 11 inputs (RESET, STEP, DSA, and DI 0 to 7), 26 outputs (RUN, BUSY, GATE, OR, READY, ERROR, STGOUT 0 to 3, and DO 0 to 15) | |||||||||
| Monitor interface | Integrated Controller and LCD 12.1 inch TFT color LCD (Resolution: XGA 1,024 × 768 dots) | Analog RGB video output, 1 channel | ||||||||
| USB interface | 4 channels (supports USB 1.1 and 2.0) | |||||||||
| Power supply voltage | 20.4 to 26.4 VDC | |||||||||
| Current consumption | Connected to FZ-SC[] | 3.7 A max. | 4.9 A max. | 3.7 A max. | 4.9 A max. | 3.7 A max. | 4.9 A max. | 3.7 A max. | 4.9 A max. | |
| Connected to FZ-S[]C[][][] | 5 A max. | 7.5 A max. | 5 A max. | 7.5 A max. | 5 A max. | 7.5 A max. | 5 A max. | 7.5 A max. | ||
| Connected to FZ-S[]2M | --- | 3.7 A max. | 4.9 A max. | --- | 3.7 A max. | 4.9 A max. | ||||
| Ambient temperature range | Operating: 0 to 45°C, 0 to 50°C (See note 3.), Storage: -20 to 65°C (with no icing or condensation) | |||||||||
| Ambient humidity range | Operating and storage: 35% to 85% (with no condensation) | |||||||||
| Weight | Approx. 3.2 kg | Approx. 3.4 kg | Approx. 3.2 kg | Approx. 3.4 kg | Approx. 1.8 kg | Approx. 1.9 kg | Approx. 1.8 kg | Approx. 1.9 kg | ||
| Accessories | Touch pen (one, inside the front panel), Please Read First, Instruction Manual (Setup), 6 mounting brackets | Please Read First, Instruction Manual (Setup) | ||||||||
Note:
1.Connected to a 2-million-pixel Camera.
2.The number of logged images will vary when connecting multiple Cameras with different models.
3.The operating mode can be switched from the Controller Menu settings.
Camera
| FZ- SLC100 | FZ- SLC15 | FZ- SZC100 | FZ- SZC15 | FZ-S | FZ-SC | FZ-S2M | FZ-S2M | |
| Image elements | Interline transfer reading all pixels, 1/3-inch CCD image elements | Interline transfer reading all pixels, 1/1.8-inch CCD image elements | ||||||
| Color/ Monochrome | Color | Monochrome | Color | Monochrome | Color | |||
| Effective pixels | 640 × 480 (H × V) | 1600 × 1200 (H × V) | ||||||
| Pixel size | 7.4 × 7.4 μm | 4.4 × 4.4 μm | ||||||
| Shutter function | Electronic shutter; select shutter speeds from 1/10 to 1/50,000 s | |||||||
| Partial function | 12 to 480 lines | 12 to 1200 lines | ||||||
| Frame rate (image read time) | 80 fps (12.5 ms) | 30 fps (33.3 ms) | ||||||
| Visual field | 13 to 100 mm (See note 1.) | 2.9 to 14.9 mm (See note 1.) | 13 to 100 mm (See note 1.) | 2.9 to 14.9 mm (See note 1 and 2.) | Select a lens according to the visual field and installation distance. | |||
| Installation distance | 70 to 190 mm (See note 1.) | 35 to 55 mm (See note 1.) | 77.5 to 197.5 mm (See note 1.) | 47.5 to 67.5 mm | ||||
| LED class (See note 3.) (lighting) | Class 2 | --- | ||||||
| Ambient temperature range | Operating: 0 to 50°C Storage: -25 to 60°C (with no icing or condensation) | Operating: 0 to 40° Storage: -25 to 65°C (with no icing or condensation) | ||||||
| Ambient humidity range | Operating and storage: 35% to 85% (with no icing or condensation) | |||||||
| Weight | Approx. 670 g | Approx. 700 g | Approx. 500 g | Approx. 55 g | Approx. 76 g | |||
| Accessories | Instruction Sheet and hexagonal wrench | Instruction Sheet | ||||||
Note:
1.Tolerance: ±5% max.
2.The length of the visual field is the lengths along the Y axis.
3.Applicable standards: IEC 60825-1: 1993 + A1: 1997 + A2: 2001, EN 60825-1: 1994 + A1: 2002 + A2: 2001
LCD Monitor
| FZ-M08 | |
| Size | 8.4 inches |
| Type | Liquid crystal color TFT |
| Resolution | 1,024 × 768 dots |
| Input signal | Analog RGB video input, 1 channel |
| Power supply voltage | 21.6 to 26.4 VDC |
| Current consumption | Approx. 0.7 A max. |
| Ambient temperature range | Operating: 0 to 50°C, storage: -25 to 60°C (with no icing or condensation) |
| Ambient humidity range | Operating and storage: 35% to 85% (with no icing or condensation) |
| Weight | Approx. 1.2 kg |
| Accessories | Instruction Sheet and 4 mounting brackets |
Camera Cable Extension Units
| FZ-VSJ | |
| Power supply voltage (See note 1.) | 11.5 to 13.5 VDC |
| Current consumption (See note 2.) | 1.5 A max. |
| Ambient temperature range | Operating: 0 to 50°C, storage: -25 to 60°C (with no icing or condensation) |
| Ambient humidity range | Operating and storage: 35% to 85% (with no condensation) |
| Maximum Units connectable | 2 Units per Camera |
| Weight | Approx. 240 g |
| Accessories | Instruction Sheet and 4 mounting screws |
Note:
1.A power supply must be connected to the Strobe Controller and Camera when connecting a FZ-SLC100/SLC15/SZC100/SZC15 and using a Strobe Controller (3Z4S-LT MLEK-C100E1TS2.)
2.The current consumption is when every Camera and Strobe Controller is connected to a power supply.
Caution: In the interenst of product improvement, specifications are subject to change without notice.