Page top

Primary Contents



Sensors

DC 2-Wire, Pre-wired Models

SizeSensing distanceOutputOperation modeModel
Shielded
M81.5 mmDC 2-Wire (polarity)NOE2FM-X1R5D1 2M *
M122 mmE2FM-X2D1 2M *
M185 mmE2FM-X5D1 2M *
M3010 mmE2FM-X10D1 2M *

*Fluororesin-coated models are also available. The model numbers are E2FM-QX[]D. The cable material, however, is vinyl chloride and requires separate protection.

DC 2-wire Pre-wired Smartclick Connector Models

SizeSensing distanceOutputOperation modeModel
Shielded
M81.5 mmPolarity Pin allocations: 1-4NOE2FM-X1R5D1-M1TGJ 0.3M
M122 mmPolarity Pin allocations: 1-4E2FM-X2D1-M1TGJ 0.3M
No polarity Pin allocations: 3-4E2FM-X2D1-M1TGJ-T 0.3M
M185 mmPolarity Pin allocations: 1-4E2FM-X5D1-M1TGJ 0.3M
No polarity Pin allocations: 3-4E2FM-X5D1-M1TGJ-T 0.3M
M3010 mmPolarity Pin allocations: 1-4E2FM-X10D1-M1TGJ 0.3M
No polarity Pin allocations: 3-4E2FM-X10D1-M1TGJ-T 0.3M

DC 2-Wire, Pre-wired Connector Models

SizeSensing distanceOutputOperation modeModel
Shielded
M81.5 mmPolarity Pin allocations: 1-4NOE2FM-X1R5D1-M1GJ 0.3M *
M122 mmPolarity Pin allocations: 1-4E2FM-X2D1-M1GJ 0.3M *
No polarity Pin allocations: 3-4E2FM-X2D1-M1GJ-T 0.3M *
M185 mmPolarity Pin allocations: 1-4E2FM-X5D1-M1GJ 0.3M *
No polarity Pin allocations: 3-4E2FM-X5D1-M1GJ-T 0.3M *
M3010 mmPolarity Pin allocations: 1-4E2FM-X10D1-M1GJ 0.3M *
No polarity Pin allocations: 3-4E2FM-X10D1-M1GJ-T 0.3M *

*Fluororesin-coated models are also available. The model numbers are E2FM-QX[]D1-M1GJ[]. The cable material, however, is vinyl chloride and requires separate protection.

DC 3-Wire, Pre-wired Models

SizeSensing distanceModel
Output configuration: NPN NOOutput configuration: PNP NO
Shielded
M81.5 mmE2FM-X1R5C1 2ME2FM-X1R5B1 2M
M122 mmE2FM-X2C1 2ME2FM-X2B1 2M
M185 mmE2FM-X5C1 2ME2FM-X5B1 2M
M3010 mmE2FM-X10C1 2ME2FM-X10B1 2M

DC 3-Wire, M12 Connector Models

SizeSensing distanceModel
Output configuration: NPN NOOutput configuration: PNP NO
Shielded
M81.5 mmE2FM-X1R5C1-M1E2FM-X1R5B1-M1 *
M122 mmE2FM-X2C1-M1E2FM-X2B1-M1 *
M185 mmE2FM-X5C1-M1E2FM-X5B1-M1 *
M3010 mmE2FM-X10C1-M1E2FM-X10B1-M1 *

*Fluororesin-coated models are also available. The model numbers are E2FM-QX[]B1-M1. The cable material, however, is vinyl chloride and requires separate protection.

Accessories (Order Separately)

Sensor I/O Connectors

AppearanceCable lengthSensor I/O Connector model numberApplicable Proximity Sensor model number
Straight
2mXS2F-D421-DD0E2FM-X[]D1-M1GJ-T
5mXS2F-D421-GD0
L-shaped
2mXS2F-D422-DD0
5mXS2F-D422-GD0
Straight
2mXS2F-D421-DA0-AE2FM-X[]D1-M1GJ
5mXS2F-D421-GA0-A
L-shaped
2mXS2F-D422-DA0-A
5mXS2F-D422-GA0-A
Straight
2mXS2F-D421-DC0-AE2FM-X[]C1-M1
E2FM-X[]B1-M1
5mXS2F-D421-GC0-A
L-shaped
2mXS2F-D422-DC0-A
5mXS2F-D422-GC0-A