![]()
Global
These are navigation links to move inside this page.
Proximity Sensor with All-stainless Housing
![]()
Quick links to 'E2FM' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
Displaying individual registered product index. Select and click for details.
Items 1 to 39 of 39
| Model Number | Description |
|---|---|
| E2FM-QX10D1 2M | DC 2-Wire , Pre-Wired Type , Shielded , M12 , Sensing Distance 2mm , DC 2-Wire Models with Polarity |
| E2FM-QX10D1-M1GJ 0.3M | DC 2-Wire , Pre-Wired Type , Shielded , M12 , Sensing Distance 2mm , DC 2-Wire Models with Polarity |
| E2FM-QX10D1-M1GJ-T 0.3M | DC 2-Wire , Pre-Wired Type , Shielded , M12 , Sensing Distance 2mm , DC 2-Wire Models with Polarity |
| E2FM-QX1R5D1 2M | DC 2-Wire , Pre-Wired Type , Shielded , M8 , Sensing Distance 1.5mm , DC 2-Wire Models with Polarity |
| E2FM-QX1R5D1-M1GJ 0.3M | DC 2-Wire , Pre-Wired M12 Connector Type , Shielded , M8 , Sensing Distance 1.5mm , DC 2-Wire Models with Polarity |
| E2FM-QX2D1 2M | DC 2-Wire , Pre-Wired Type , Shielded , M12 , Sensing Distance 2mm , DC 2-Wire Models with Polarity |
| E2FM-QX2D1-M1GJ 0.3M | DC 2-Wire , Pre-Wired M12 Connector Type , Shielded , M12 , Sensing Distance 2mm , DC 2-Wire Models with Polarity |
| E2FM-QX2D1-M1GJ-T 0.3M | DC 2-Wire , Pre-Wired Type , Shielded , M12 , Sensing Distance 2mm , DC 2-Wire Models with Polarity |
| E2FM-QX5D1 2M | DC 2-Wire , Pre-Wired Type , Shielded , M18 , Sensing Distance 5mm , DC 2-Wire Models with Polarity |
| E2FM-QX5D1-M1GJ 0.3M | DC 2-Wire , Pre-Wired Type , Shielded , M12 , Sensing Distance 2mm , DC 2-Wire Models with Polarity |
| E2FM-QX5D1-M1GJ-T 0.3M | DC 2-Wire , Pre-Wired Type , Shielded , M12 , Sensing Distance 2mm , DC 2-Wire Models with Polarity |
| E2FM-X10B1 2M | DC 3-Wire , Pre-Wired Type , Shielded , M30 , Sensing Distance 10mm , PNP Transistor Output |
| E2FM-X10B1-M1 | DC 3-Wire , Connector Model , Shielded , M30 , Sensing Distance 10mm , PNP Transistor Output |
| E2FM-X10C1 2M | DC 3-Wire , Pre-Wired Type , Shielded , M30 , Sensing Distance 10mm , NPN Transistor Output |
| E2FM-X10C1-M1 | DC 3-Wire , Connector Model , Shielded , M30 , Sensing Distance 10mm , NPN Transistor Output |
| E2FM-X10D1 2M | DC 2-Wire , Pre-Wired Type , Shielded , M30 , Sensing Distance 10mm , Output Polarity |
| E2FM-X10D1-M1GJ 0.3M | DC 2-Wire , Pig-Tail Connector Model , Shielded , M30 , Sensing Distance 10mm , Output Polarity |
| E2FM-X10D1-M1GJ-T 0.3M | DC 2-Wire , Pig-Tail Connector Model , Shielded , M30 , Sensing Distance 10mm , Output No Polarity |
| E2FM-X1R5B1 2M | DC 3-Wire , Pre-Wired Type , Shielded , M8 , Sensing Distance 1.5mm , PNP Transistor Output |
| E2FM-X1R5B1-M1 | DC 3-Wire , Connector Model , Shielded , M8 , Sensing Distance 1.5mm , PNP Transistor Output |
| E2FM-X1R5C1 2M | DC 3-Wire , Pre-Wired Type , Shielded , M8 , Sensing Distance 1.5mm , NPN Transistor Output |
| E2FM-X1R5C1-M1 | DC 3-Wire , Connector Model , Shielded , M8 , Sensing Distance 1.5mm , NPN Transistor Output |
| E2FM-X1R5D1 2M | DC 2-Wire , Pre-Wired Type , Shielded , M8 , Sensing Distance 1.5mm , Output Polarity |
| E2FM-X1R5D1-M1GJ 0.3M | DC 2-Wire , Pig-Tail Connector Model , Shielded , M8 , Sensing Distance 1.5mm , Output Polarity |
| E2FM-X1R5D1-M1J 0.3M | DC 2-Wire , Pre-Wired M12 Connector Model , Shielded , M8 , Sensing Distance 1.5mm , Output Polarity |
| E2FM-X2B1 2M | DC 3-Wire , Pre-Wired Type , Shielded , M12 , Sensing Distance 2mm , PNP Transistor Output |
| E2FM-X2B1-M1 | DC 3-Wire , Connector Model , Shielded , M12 , Sensing Distance 2mm , PNP Transistor Output |
| E2FM-X2C1 2M | DC 3-Wire , Pre-Wired Type , Shielded , M12 , Sensing Distance 2mm , NPN Transistor Output |
| E2FM-X2C1-M1 | DC 3-Wire , Connector Model , Shielded , M12 , Sensing Distance 2mm , NPN Transistor Output |
| E2FM-X2D1 2M | DC 2-Wire , Pre-Wired Type , Shielded , M12 , Sensing Distance 2mm , Output Polarity |
| E2FM-X2D1-M1GJ 0.3M | DC 2-Wire , Pig-Tail Connector Model , Shielded , M12 , Sensing Distance 2mm , Output Polarity |
| E2FM-X2D1-M1GJ-T 0.3M | DC 2-Wire , Pig-Tail Connector Model , Shielded , M12 , Sensing Distance 2mm , Output No Polarity |
| E2FM-X5B1 2M | DC 3-Wire , Pre-Wired Type , Shielded , M18 , Sensing Distance 5mm , PNP Transistor Output |
| E2FM-X5B1-M1 | DC 3-Wire , Connector Model , Shielded , M18 , Sensing Distance 5mm , PNP Transistor Output |
| E2FM-X5C1 2M | DC 3-Wire , Pre-Wired Type , Shielded , M18 , Sensing Distance 5mm , NPN Transistor Output |
| E2FM-X5C1-M1 | DC 3-Wire , Connector Model , Shielded , M18 , Sensing Distance 5mm , NPN Transistor Output |
| E2FM-X5D1 2M | DC 2-Wire , Pre-Wired Type , Shielded , M18 , Sensing Distance 5mm , Output Polarity |
| E2FM-X5D1-M1GJ 0.3M | DC 2-Wire , Pig-Tail Connector Model , Shielded , M18 , Sensing Distance 5mm , Output Polarity |
| E2FM-X5D1-M1GJ-T 0.3M | DC 2-Wire , Pig-Tail Connector Model , Shielded , M18 , Sensing Distance 5mm , Output No Polarity |
Items 1 to 39 of 39
Note: Please consult with your OMRON representative at any time to confirm actual specifications, price, and delivery of product.