Page top

Primary Contents



DC 2-Wire (E2FM-X[]D[])

SizeM8M12M18M30M12M18M30
ShieldedShielded
ModelE2FM-
X1R5D1-[]
E2FM-
X2D1-[]
E2FM-
X5D1-[]
E2FM-
X10D1[]
E2FM-X2D1
-M1GJ-T
E2FM-X5D1
-M1GJ-T
E2FM-X10D1
-M1GJ-T
Sensing distance1.5 mm±10%2 mm±10%5 mm±10%10 mm±10%2 mm±10%5 mm±10%10 mm±10%
Set distance0 to 1.05 mm0 to 1.4 mm0 to 3.5 mm0 to 7 mm0 to 1.4 mm0 to 3.5 mm0 to 7 mm
Differential travel15% max. of sensing distance
Sensing objectFerrous metal (The sensing distance decreases with non-ferrous metal. Refer to Data Sheet.)
Standard sensing
object
Iron, 8 ×
8 × 1 mm
Iron, 12 ×
12 × 1 mm
Iron, 30 ×
30 × 1 mm
Iron, 54 ×
54 × 1 mm
Iron, 12 ×
12 × 1 mm
Iron, 30 ×
30 × 1 mm
Iron, 54 ×
54 × 1 mm
Response
frequency *1
200 Hz100 Hz100 Hz50 Hz100 Hz100 Hz50 Hz
Power supply
voltage (operating
voltage range)
12 to 24 VDC (10 to 30 VDC), ripple (p-p): 10% max.
Leakage current0.8 mA max.
Output configurationWith polarityWithout polarity
Control
output
Switching
capacity
3 to 100 mA
Residual
voltage
3 V max.
(Load current: 100 mA max., Cable length: 2 m)
5 V max.
(Load current: 100 mA max., Cable length: 2 m)
IndicatorsOperation indicator (red LED), Setting/Operation indicator (green LED)
Operation mode
(with sensing object
approaching)
NO *2
Protection circuitsSurge suppressor, Load short-circuit protection
Ambient
temperature range
Operating/Storage: -25 to 70°C (with no icing or condensation)
Ambient humidity
range
Operating/Storage: 35% to 95% (with no condensation)
Temperature influence±20% max. of sensing distance at 23°C in the temperature range of -25 to 70°C.
Voltage influence±1% max. of sensing distance at rated voltage in the rated voltage ±15% range
Insulation resistance50 MΩ min. (at 500 VDC) between current-carrying parts and case
Dielectric strength1,000 VAC, 50/60 Hz for 1 minute between current-carrying parts and case
Vibration resistanceDestruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistanceDestruction:
500 m/s2
10 times each
in X, Y, and Z
directions
Destruction: 1,000 m/s2 10 times each in X, Y, and Z directions
Degree of protectionIEC 60529 IP67
Connection methodUnmarked: Pre-wired Models (Standard cable length: 2 m)
Models ending with -M1GJ-[] : Pre-wired Connector Models (Standard cable length: 300 mm)
Weight
(packed
state)
Pre-wired
Models (2 m)
Approx. 105 gApprox. 190 gApprox. 215 gApprox. 295 g---------
Pre-wired
Connector
Models
Approx. 65 gApprox. 85 gApprox. 110 gApprox. 190 gApprox. 85 gApprox. 110 gApprox. 190 g
MaterialsCaseStainless steel (SUS303)
Sensing
surface
Stainless steel (SUS303)
(thickness)(0.4 mm)(0.8 mm)(0.8 mm)
Clamping
nuts
Stainless steel (SUS303)
CablePVC (flame retardant)
Toothed
washer
Zinc-plated iron
AccessoriesInstruction manual

*1.The response frequency of the DC switching section is an average value. Measurement conditions are as follows: standard sensing object, a distance of twice the standard sensing object, and a set distance of half the sensing distance.

*2.NC (normally closed) models are also available. Contact your OMRON representative.

DC 3-Wire (E2FM-X[]C[], E2FM-X[]B[])

SizeM8M12M18M30
ShieldedShielded
ModelE2FM-X1R5[]E2FM-X2[]E2FM-X5[]E2FM-X10[]
Sensing distance1.5 mm±10%2 mm±10%5 mm±10%10 mm±10%
Set distance0 to 1.05 mm0 to 1.4 mm0 to 3.5 mm0 to 7 mm
Differential travel15% max. of sensing distance
Sensing objectFerrous metal (The sensing distance decreases with non-ferrous metal. Refer to Data Sheet.)
Standard sensing
object
Iron, 8 × 8 × 1 mmIron, 12 × 12 × 1 mmIron, 30 × 30 × 1 mmIron, 54 × 54 × 1 mm
Response frequency *1200 Hz100 Hz100 Hz50 Hz
Power supply voltage
(operating voltage range)
12 to 24 VDC (10 to 30 VDC), ripple (p-p): 10% max.
Current consumption10 mA max.
Output configurationPNP open collector output
Control
output
Switching
capacity
200 mA max.
Residual
voltage
2 V max. (Load current: 200 mA, Cable length: 2 m)
IndicatorsOperation indicator (yellow LED)
Operation mode
(with sensing object
approaching)
C1 Models: NPN open collector, NO (normally open) *2
B1 Models: PNP open collector, NO (normally open) *2
Protection circuitsReversed power supply polarity protection, Surge suppressor, Load short-circuit protection, and Reversed
output polarity protection (except the E2FM-X1R5B1-M1)
Ambient
temperature range
Operating/Storage: -25 to 70°C (with no icing or condensation)
Ambient humidity rangeOperating/Storage: 35% to 95% (with no condensation)
Temperature influence±20% max. of sensing distance at 23°C in the temperature range of -25 to 70°C.
Voltage influence±1% max. of sensing distance in the rated voltage ±15% range (using the sensing distance at the rated
voltage as standard)
Insulation resistance50 MΩ min. (at 500 VDC) between current-carrying parts and case
Dielectric strength1,000 VAC, 50/60 Hz for 1 minute between current-carrying parts and case
Vibration resistanceDestruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistanceDestruction: 500 m/s2 10 times each
in X, Y, and Z directions
Destruction: 1,000 m/s2 10 times each in X, Y, and Z directions
Degree of protectionIEC 60529 IP67
Connection methodUnmarked: Pre-wired Models (Standard cable length: 2 m)
Models ending with -M1: Connector Models
Weight
(packed
state)
Pre-wired
Models (2 m)
---Approx. 170 gApprox. 190 gApprox. 275 g
Pre-wired
Connector
Models
Approx. 45 gApprox. 55 gApprox. 75 gApprox. 160 g
MaterialsCaseStainless steel (SUS303)
Sensing
surface
Stainless steel (SUS303)
(thickness)(0.4 mm)(0.8 mm)
Clamping
nuts
Stainless steel (SUS303)
Toothed
washer
Zinc-plated iron
AccessoriesInstruction manual

*1.The response frequency of the DC switching section is an average value. Measurement conditions are as follows: standard sensing object, a distance of twice the standard sensing object, and a set distance of half the sensing distance.

*2.NC (normally closed) models are also available. Contact your OMRON representative.

Caution: In the interenst of product improvement, specifications are subject to change without notice.