Page top

Lead Contents

Stainless Steel Housing (Compact Photoelectric Sensor with Built-in Amplifier)

E3ZM

E3ZM

Stainless-Steel Housing (SUS316L) - Ideal for the Food Industry!

Primary Contents



Sensors

Sensing methodAppearanceConnection methodSensing distanceModel
NPN outputPNP output
Through-beam *4
(Emitter +
Receiver) *5
Pre-wired (2 m) *315 m (Infrared light)E3ZM-T61 2ME3ZM-T81 2M
Connector (M8, 4 pins)E3ZM-T66E3ZM-T86
Pre-wired (2 m) *30.8 m (apertures built in)
(Infrared light)
E3ZM-T63 2ME3ZM-T83 2M
Connector (M8, 4 pins)E3ZM-T68E3ZM-T88
Retro-
reflective with
MSR function

*1
Pre-wired (2 m) *34 m (100 mm) *2
(Using E39-R1S)
(Red light)
E3ZM-R61 2ME3ZM-R81 2M
Connector (M8, 4 pins)E3ZM-R66E3ZM-R86
Diffuse-
reflective
Pre-wired (2 m) *31 m (Infrared light)E3ZM-D62 2ME3ZM-D82 2M
Connector (M8, 4 pins)E3ZM-D67E3ZM-D87
BGS
reflective
(fixed
distance)
Pre-wired (2 m) *310 to 100 mm
(Red light)
E3ZM-LS61H 2ME3ZM-LS81H 2M
Connector (M8, 4 pins)E3ZM-LS66HE3ZM-LS86H
Pre-wired (2 m) *310 to 150 mm
(Red light)
E3ZM-LS62H 2ME3ZM-LS82H 2M
Connector (M8, 4 pins)E3ZM-LS67HE3ZM-LS87H
Pre-wired (2 m) *310 to 150 mm
(Red light)
E3ZM-LS64H 2ME3ZM-LS84H 2M
Connector (M8, 4 pins)E3ZM-LS69HE3ZM-LS89H

*1.The Reflector is sold separately. Select the Reflector model most suited to the application.

*2.Values in parentheses indicate the minimum required distance between the Sensor and Reflector.

*3.Pre-wired Models with a 5-m cable are also available for these products. When ordering, specify the cable length by adding "5M" to the end of the model number (e.g., E3ZM-LT61 5M).

*4.Through-beam Models are also available with a light emission stop function. When ordering, add "-G0" to the end of the model number (e.g., E3ZM-T61-G0).

*5.The model number of the Emitter is expressed by adding an "L" to the set model number in the table. Example: E3ZM-T61-L 2M
The model number of the receiver is expressed by adding a "D" to the set model number in the table. Example: E3ZM-T61-D 2M
Orders for individual Emitters and Receivers are accepted. (Modifications are required for some models.)

Accessories (Order Separately)

Reflectors

NameE3ZM-R
Sensing distance
(typical) *
ModelQuantityRemarks
Reflector3 m (100 mm)
(rated value)
E39-R11Reflectors are not provided with Retro-reflective models.
The MSR function is enabled.
4 m (100 mm)
(rated value)
E39-R1S1
5 m (100 mm)E39-R21
2.5 m (100 mm)E39-R91
3.5 m (100 mm)E39-R101
Fog Preventive
Coating
3 m (100 mm)E39-R1K1
Small Reflector1.5 m (50 mm)E39-R31
Tape Reflector700 mm (150 mm)E39-RS11
1.1 m (150 mm)E39-RS21
1.4 m (150 mm)E39-RS31

Note:When using a Reflector without a rated value, use 0.7 times typical value as a guideline for the sensing distance.

*Values in parentheses indicate the minimum required distance between the Sensor and Reflector.

Mounting Brackets

AppearanceModel
(Material)
QuantityRemarksAppearanceModel
(Material)
QuantityRemarks
E39-L153
(SUS304)
1Mounting Brackets
E39-L98
(SUS304)
1Metal Protective Cover Bracket *
E39-L104
(SUS304)
1
E39-L150
(SUS304)
1 set(Sensor adjuster)

Easily mounted to the aluminum frame rails of conveyors and easily adjusted.

For left to right adjustment
E39-L43
(SUS304)
1Horizontal Mounting
Bracket *
E39-L151
(SUS304)
1 set
E39-L142
(SUS304)
1Horizontal Protective Cover Bracket *
E39-L44
(SUS304)
1Rear Mounting Bracket
E39-L144
(SUS304)
1Compact Protective Cover Bracket *

Note:When using Through-beam Models, order one bracket for the Receiver and one for the Emitter.

*Cannot be used for Standard Connector models.

Sensor I/O Connectors

SizeCableAppearanceCable typeModel
M8 (4 pins) *StandardStraight
2 m4-wireXS3F-M421-402-A
5 mXS3F-M421-405-A
L-shaped
2 mXS3F-M422-402-A
5 mXS3F-M422-405-A

Note:When using Through-beam models, order one connector for the Receiver and one for the Emitter.

*Cable specifications: Outer coating material: PVC, Nut material: Stainless steel, Degree of protection: IP67 (IEC 60529)