![]()
Global
These are navigation links to move inside this page.
Stainless Steel Housing (Compact Photoelectric Sensor with Built-in Amplifier)
Stainless-Steel Housing (SUS316L) - Ideal for the Food Industry!
![]()
Quick links to 'E3ZM' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
Displaying individual registered product index. Select and click for details.
Items 1 to 50 of 85
| Model Number | Description |
|---|---|
| E3ZM-D62 2M | Diffuse-Reflective Type , Pre-Wired Type , Sensing Distance 1m , NPN Transistor Output |
| E3ZM-D62 5M | Diffuse-Reflective Type , Pre-Wired Type , Sensing Distance 1m , NPN Transistor Output |
| E3ZM-D67 | Diffuse-Reflective Type , Connector Type , Sensing Distance 1m , NPN Transistor Output |
| E3ZM-D82 2M | Diffuse-Reflective Type , Pre-Wired Type , Sensing Distance 1m , PNP Transistor Output |
| E3ZM-D82 5M | Diffuse-Reflective Type , Pre-Wired Type , Sensing Distance 1m , PNP Transistor Output |
| E3ZM-D87 | Diffuse-Reflective Type , Connector Type , Sensing Distance 1m , PNP Transistor Output |
| E3ZM-LS61H 2M | BGS Reflective Type , Pre-Wired Type , Sensing Distance 10 to 100mm , NPN Transistor Output |
| E3ZM-LS61H 5M | BGS Reflective Type , Pre-Wired Type , Sensing Distance 10 to 100mm , NPN Transistor Output |
| E3ZM-LS61X 2M | BGS Reflective Type , Pre-wired Type , Sensing Distance 100mm , NPN Transistor Output |
| E3ZM-LS61X 5M | BGS Reflective Type , Pre-wired Type , Sensing Distance 100mm , NPN Transistor Output |
| E3ZM-LS62H 2M | BGS Reflective Type , Pre-Wired Type , Sensing Distance 10 to 150mm , NPN Transistor Output |
| E3ZM-LS62H 5M | BGS Reflective Type , Pre-Wired Type , Sensing Distance 10 to 150mm , NPN Transistor Output |
| E3ZM-LS62X 2M | BGS Reflective Type , Pre-wired Type , Sensing Distance 150mm , NPN Transistor Output |
| E3ZM-LS62X 5M | BGS Reflective Type , Pre-wired Type , Sensing Distance 150mm , NPN Transistor Output |
| E3ZM-LS64H 2M | BGS Reflective Type , Pre-Wired Type , Sensing Distance 10 to 200mm , NPN Transistor Output |
| E3ZM-LS64H 5M | BGS Reflective Type , Pre-Wired Type , Sensing Distance 10 to 200mm , NPN Transistor Output |
| E3ZM-LS64H-M1J 0.3M | BGS Reflective Type , Pre-wired Type , Sensing Distance 200mm , NPN Transistor Output |
| E3ZM-LS64X 2M | BGS Reflective Type , Pre-wired Type , Sensing Distance 200mm , NPN Transistor Output |
| E3ZM-LS64X 5M | BGS Reflective Type , Pre-wired Type , Sensing Distance 200mm , NPN Transistor Output |
| E3ZM-LS66H | BGS Reflective Type , Connector Type , Sensing Distance 10 to 100mm , NPN Transistor Output |
| E3ZM-LS66X | BGS Reflective Type , M8 Connector Type , Sensing Distance 100mm , NPN Transistor Output |
| E3ZM-LS67H | BGS Reflective Type , Connector Type , Sensing Distance 10 to 150mm , NPN Transistor Output |
| E3ZM-LS67X | BGS Reflective Type , M8 Connector Type , Sensing Distance 150mm , NPN Transistor Output |
| E3ZM-LS69H | BGS Reflective Type , Connector Type , Sensing Distance 10 to 200mm , NPN Transistor Output |
| E3ZM-LS69X | BGS Reflective Type , M8 Connector Type , Sensing Distance 200mm , NPN Transistor Output |
| E3ZM-LS81H 2M | BGS Reflective Type , Pre-Wired Type , Sensing Distance 10 to 100mm , PNP Transistor Output |
| E3ZM-LS81H 5M | BGS Reflective Type , Pre-Wired Type , Sensing Distance 10 to 100mm , PNP Transistor Output |
| E3ZM-LS81X 2M | BGS Reflective Type , Connector Type , Sensing Distance 100mm , PNP Transistor Output |
| E3ZM-LS82H 2M | BGS Reflective Type , Pre-Wired Type , Sensing Distance 10 to 150mm , PNP Transistor Output |
| E3ZM-LS82H 5M | BGS Reflective Type , Pre-Wired Type , Sensing Distance 10 to 150mm , PNP Transistor Output |
| E3ZM-LS82X 2M | BGS Reflective Type , Connector Type , Sensing Distance 150mm , PNP Transistor Output |
| E3ZM-LS82X 5M | BGS Reflective Type , Pre-wired Type , Sensing Distance 150mm , PNP Transistor Output |
| E3ZM-LS84H 2M | BGS Reflective Type , Pre-Wired Type , Sensing Distance 10 to 200mm , PNP Transistor Output |
| E3ZM-LS84H 5M | BGS Reflective Type , Pre-Wired Type , Sensing Distance 10 to 200mm , PNP Transistor Output |
| E3ZM-LS84X 2M | BGS Reflective Type , Pre-wired Type , Sensing Distance 200mm , PNP Transistor Output |
| E3ZM-LS84X 5M | BGS Reflective Type , Pre-wired Type , Sensing Distance 200mm , PNP Transistor Output |
| E3ZM-LS86H | BGS Reflective Type , Connector Type , Sensing Distance 10 to 100mm , PNP Transistor Output |
| E3ZM-LS86X | BGS Reflective Type , Connector Type , Sensing Distance 100mm , PNP Transistor Output |
| E3ZM-LS87H | BGS Reflective Type , Connector Type , Sensing Distance 10 to 150mm , PNP Transistor Output |
| E3ZM-LS87X | BGS Reflective Type , M8 Connector Type , Sensing Distance 150mm , PNP Transistor Output |
| E3ZM-LS89H | BGS Reflective Type , Connector Type , Sensing Distance 10 to 200mm , PNP Transistor Output |
| E3ZM-LS89X | BGS Reflective Type , M8 Connector Type , Sensing Distance 200mm , PNP Transistor Output |
| E3ZM-R61 2M | Retroreflective Type , Pre-Wired Type , Sensing Distance 4m , NPN Transistor Output |
| E3ZM-R61 5M | Retroreflective Type , Pre-Wired Type , Sensing Distance 4m , NPN Transistor Output |
| E3ZM-R61H 2M | Retro-Reflective with M.S.R. Function , Pre-Wired Type , Sensing Distance 4m When Using the E39-R1S , NPN Transistor Output |
| E3ZM-R61H 5M | Retro-Reflective with M.S.R. Function , Pre-Wired Type , Sensing Distance 4m When Using the E39-R1S , NPN Transistor Output |
| E3ZM-R61Y 2M | Retro-Reflective with M.S.R. Function , Pre-Wired Type , Sensing Distance 4m When Using the E39-R1S , NPN Transistor Output |
| E3ZM-R61Y 5M | Retro-Reflective with M.S.R. Function , Pre-Wired Type , Sensing Distance 4m When Using the E39-R1S , NPN Transistor Output |
| E3ZM-R66 | Retroreflective Type , Connector Type , Sensing Distance 4m , NPN Transistor Output |
| E3ZM-R66H | Retroreflective Type , M8 Connector Type , Sensing Distance 4m , NPN Transistor Output |
Items 1 to 50 of 85
Note: Please consult with your OMRON representative at any time to confirm actual specifications, price, and delivery of product.