![]()
Global
These are navigation links to move inside this page.
Stainless Steel Housing (Compact Photoelectric Sensor with Built-in Amplifier)
Stainless-Steel Housing (SUS316L) - Ideal for the Food Industry!
![]()
Quick links to 'E3ZM' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ratings and Specifications
| Sensing method | Through-beam | Retro-reflective with MSR function | Diffuse-reflective Models | ||
| Model | NPN output | E3ZM-T61 E3ZM-T66 | E3ZM-T63 E3ZM-T68 | E3ZM-R61 E3ZM-R66 | E3ZM-D62 E3ZM-D67 |
| PNP output | E3ZM-T81 E3ZM-T86 | E3ZM-T83 E3ZM-T88 | E3ZM-R81 E3ZM-R86 | E3ZM-D82 E3ZM-D87 | |
| Sensing distance | 15 m | 0.8 m | 4 m [100 mm] (Using E39-R1S) 3 m [100 mm] (Using E39-R1) | 1 m (White paper 300 × 300 mm) | |
| Spot diameter (typical) | --- | ||||
| Standard sensing object | Opaque: 12-mm dia. min. | Opaque: 2-mm dia. min. | Opaque: 75-mm dia. min. | --- | |
| Differential travel | --- | 20% of sensing distance max. | |||
| Black/white error | --- | ||||
| Directional angle | Emitter, Receiver: 3° to 15° | Sensor: 3° to 10° Reflector: 30° | --- | ||
| Light source (wavelength) | Infrared LED (870 nm) | Red LED (660 nm) | Infrared LED (860 nm) | ||
| Power supply voltage | 10 to 30 VDC, including 10% ripple (p-p) | ||||
| Current consumption | 40 mA max. (Emitter 20 mA max., Receiver 20 mA max.) | 25 mA max. | |||
| Control output | Load power supply voltage: 30 VDC max., Load current: 100 mA max. (Residual voltage: 2 V max.) Open-collector output (NPN/PNP output depending on model) Light-ON/Dark-ON switch selectable | ||||
| Protection circuits | Reversed power supply polarity protection, Output short-circuit protection, and Reversed output polarity protection | Reversed power supply polarity protection, Output short-circuit protection, Mutual interference prevention, and Reversed output polarity protection | |||
| Response time | Operate or reset: 1 ms max. | ||||
| Sensitivity adjustment | One-turn adjuster | ||||
| Ambient illumination (Receiver side) | Incandescent lamp: 3,000 lx max., Sunlight: 10,000 lx max. | ||||
| Ambient temperature range | Operating: -25 to 55°C, Storage: -40 to 70°C (with no icing or condensation) | ||||
| Ambient humidity range | Operating: 35% to 85%, Storage: 35% to 95% (with no condensation) | ||||
| Insulation resistance | 20 MΩ min. at 500 VDC | ||||
| Dielectric strength | 1,000 VAC, 50/60 Hz for 1 min | ||||
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions | ||||
| Shock resistance | Destruction: 500 m/s2 3 times each in X, Y, and Z directions | ||||
| Degree of protection * | IEC: IP67, DIN 40050-9: IP69K | ||||
| Connection method | Pre-wired cable (standard length: 2 m) M8 4-pin Connector | ||||
| Indicator | Operation indicator (yellow), Stability indicator (green) (Emitter has only power supply indicator (green).) | ||||
| Weight (packed state) | Pre-wired models (with 2-m cable) | Approx. 150 g | Approx. 90 g | ||
| Connector models | Approx. 60 g | Approx. 40 g | |||
| Materials | Case | SUS316L | |||
| Lens | PMMA (polymethylmethacrylate) | ||||
| Display | PES (polyethersulfone) | ||||
| Sensitivity adjustment and mode selector switch | PEEK (polyetheretherketone) | ||||
| Seals | Fluoro rubber | ||||
| Accessories | Instruction sheet (Note: Reflectors and Mounting Brackets are sold separately.) | ||||
*IP69K Degree of Protection Specifications
IP69K is a protection specification stipulated by DIN 40050 Part 9 of the German standards.
The test item is sprayed with 80°C water from a nozzle of a specified shape at a water pressure of 80 to 100 bar. The amount of water is 14 to 16 liters per minute.
The distance between the test item and the nozzle is 10 to 15 cm. The water is discharged at angles of 0°, 30°, 60°, and 90° from the horizontal plane for 30 seconds at each angle while the test item is rotated horizontally.
| Sensing method | BGS Reflective Models | |||
| Model | NPN output | E3ZM-LS61H E3ZM-LS66H | E3ZM-LS62H E3ZM-LS67H | E3ZM-LS64H E3ZM-LS69H |
| PNP output | E3ZM-LS81H E3ZM-LS86H | E3ZM-LS82H E3ZM-LS87H | E3ZM-LS84H E3ZM-LS89H | |
| Sensing distance | 10 to 100 mm (White paper 100 × 100 mm) | 10 to 150 mm (White paper 100 × 100 mm) | 10 to 200 mm (White paper 100 × 100 mm) | |
| Spot diameter (typical) | 4-m m dia. at sensing distance of 100 mm | 12-m m dia. at sensing distance of 150 mm | 18-m m dia. at sensing distance of 200 mm | |
| Standard sensing object | --- | |||
| Differential travel | 3% of sensing distance max. | 15% of sensing distance max. | 20% of sensing distance max. | |
| Black/white error | 5% of sensing distance max. | 10% of sensing distance max. | 20% of sensing distance max. | |
| Directional angle | --- | |||
| Light source (wavelength) | Red LED (650 nm) | Red LED (660 nm) | ||
| Power supply voltage | 10 to 30 VDC, including 10% ripple (p-p) | |||
| Current consumption | 25 mA max. | |||
| Control output | Load power supply voltage: 30 VDC max., Load current: 100 mA max. (Residual voltage: 2 V max.) Open-collector output (NPN/PNP output depending on model) Light-ON/Dark-ON cable connection selectable | |||
| Protection circuits | Reversed power supply polarity protection, Output short-circuit protection, Reversed output polarity protection, Mutual interference protection | |||
| Response time | Operate or reset: 1 ms max. | |||
| Sensitivity adjustment | --- | |||
| Ambient illumination (Receiver side) | Incandescent lamp: 3,000 lx max., Sunlight: 10,000 lx max. | |||
| Ambient temperature range | Operating: -25 to 55°C, Storage: -40 to 70°C (with no icing or condensation) | |||
| Ambient humidity range | Operating: 35% to 85%, Storage: 35% to 95% (with no condensation) | |||
| Insulation resistance | 20 MΩ min. at 500 VDC | |||
| Dielectric strength | 1,000 VAC, 50/60 Hz for 1 min | |||
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions | |||
| Shock resistance | Destruction: 500 m/s2 3 times each in X, Y, and Z directions | |||
| Degree of protection * | IEC: IP67, DIN 40050-9: IP69K | |||
| Connection method | Pre-wired cable (standard length: 2 m) M8 4-pin Connector | |||
| Indicator | Operation indicator (yellow), Stability indicator (green) | |||
| Weight (packed state) | Pre-wired models (with 2-m cable) | Approx. 90 g | ||
| Connector models | Approx. 40 g | |||
| Materials | Case | SUS316L | ||
| Lens | PMMA (polymethylmethacrylate) | |||
| Display | PES (polyethersulfone) | |||
| Seals | Fluoro rubber | |||
| Accessories | Instruction sheet (Note: Mounting Brackets are sold separately.) | |||
*IP69K Degree of Protection Specifications
IP69K is a protection specification stipulated by DIN 40050 Part 9 of the German standards.
The test item is sprayed with 80°C water from a nozzle of a specified shape at a water pressure of 80 to 100 bar. The amount of water is 14 to 16 liters per minute.
The distance between the test item and the nozzle is 10 to 15 cm. The water is discharged at angles of 0°, 30°, 60°, and 90° from the horizontal plane for 30 seconds at each angle while the test item is rotated horizontally.
Caution: In the interenst of product improvement, specifications are subject to change without notice.