![]()
Global
These are navigation links to move inside this page.
2D Code Reader
![]()
Quick links to 'V400-F' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Application No.199
Traceability Control for Important Automotive Safety Components
For quality control, important components affecting safety are physically managed by inscribing them with 2-dimensional codes.
For example, when assembling engines, the 2-dimensional code is read and linked to the engine number, and this data is stored in a database for history management.
Application No.200
Reading of 2-dimensional Codes on PCBs
Small, 4 mm x 4 mm 2-dimensional codes (with product number, lot number, production history, inspection history, etc.) are inscribed onto PCBs with direct marking for physical management.
Application No.201
Sheet-feed Control of LCD Glass Substrates with Stringent Quality Controls
Two-dimensional codes containing product information, lot information, serial numbers, etc., are printed directly onto LCD substrates using a laser marker or exposure device, and the 2-dimensional codes are read at each process.
Application No.202
Reading of 2-dimensional Codes on Individual Boxes
Product information, serial numbers, lot data, etc., is written into 2-dimensional codes and printed onto labels that are attached to individual boxes. Because the data cannot be visually confirmed by using only the 2-dimensional codes, the necessary data is also printed in text form.
The 2-dimensional codes are read when shipping the individual boxes, and when the individual boxes are received by the customer.