Page top

Primary Contents



2D Code Readers

NameModelField of vision
Special Lighting Lens
V400-F25014 × 18 mm
V400-F35031 × 42 mm
C-Mount
V400-F050Changes according to the lens.

Accessories (Optional) and Cables

NameModelCable lengthRemarks
Communications CableV400-W23 (NPN)5 mFor connection to SYSMAC Series
PLC (includes power line)
V400-W23P (PNP)
V400-W24 (NPN)For connection to an IBM PC/AT or
compatible (includes power line)
V400-W24P (PNP)
Monitor CableV400-WM05 m

Monitor

NameModel
LCD MonitorF150-M05L-2D*

*There is no need for an external power supply when this Monitor is used.
(Power is supplied from the V400-F.)