![]()
Global
These are navigation links to move inside this page.
Ionizers for Air Clean Unit
Ionizer That Can be Combined with Air Clean Units (Industry First / Patent pending)
![]()
Quick links to 'ZN-J' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ionizers
| Appearance | Application | Power supply | Model |
![]() | 250 × 250 mm | Supplied from the Air Clean Unit. | ZN-J25A (See note.) |
| 410 × 410 mm | ZN-J41A (See note.) | ||
| 250 × 250 mm | 24 VDC | ZN-J25 | |
| 410 × 410 mm | ZN-J41 |
Note:Connection Cable to the Air Clean Unit is provided.
When using the Ionizer in combination with an Air Clean Unit, be sure to specify this model. (Air Clean Units should be ordered separately.)
Accessories
| Model | Qty. | |
| Replacement Discharge Needles | ZN9-JH04 | 4 per pack |
Single-sided Connector Cable
(for DC power supply or I/O connection)
| Cable length | Model | Qty. |
| 5 m | ZN9-JC05 | 1 |
| 10 m | ZN9-JC10 | 1 |