![]()
Global
These are navigation links to move inside this page.
Ionizers for Air Clean Unit
Ionizer That Can be Combined with Air Clean Units (Industry First / Patent pending)
![]()
Quick links to 'ZN-J' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
| Model | ZN-J25A | ZN-J25 | ZN-J41A | ZN-J41 |
| Applicable Air Clean Units | ZN-A2502 | --- | ZN-A4105 | --- |
| Power supply voltage | 24 VDC±10%, Ripple (p-p): 10% max. | |||
| Current consumption | 300 mA max | |||
| Output voltage | ±7 kV max | |||
| Discharge method | Variable DC | |||
| Discharge time (typical) (See note 1.) | 5 s max. | |||
| Ion balance (typical) (See note 2.) | ±30 V max. | |||
| Indicators | Power (green), Cleaning notice (orange flashing), Cleaning alarm (orange), High voltage error (red) | |||
| Outputs | High voltage error output, cleaning output: photo-MOS relay (30 VDC, 300 mA max.) | |||
| Functions | Manual Ion balance adjustment, cleaning alarm, high voltage error alarm | |||
| Ambient temperature range | Operating and storage: 0 to 40°C (with no icing or condensation) | |||
| Ambient humidity range | Operating and storage: 35% to 65% (with no condensation) | |||
| Materials | Unit: ABS, Discharge needles: Tungsten | |||
| Dimensions (mm) | 248 × 310 × 45 mm (W × D × H) | 408 × 470 × 45 mm (W × D × H) | ||
| Weight | Approx. 0.6 kg (Packed state: Approx. 1.4 kg) | Approx. 1.5 kg (Packed state: Approx. 2.7 kg) | ||
| Accessories | Instruction Sheet Sealing parts Mounting screws Connector cable for Air Clean Unit (excluding ZN- A2502D, ZN-A4105D.) Ferrite core English warning label | Instruction Sheet Sealing parts Mounting screws I/O cable (2 m) AC Adapter (excluding ZN- A2502D, ZN-A4105D.) (See note 3.) Ferrite core English warning label | Instruction Sheet Sealing parts Mounting screws Connector cable for Air Clean Unit (excluding ZN- A2502D, ZN-A4105D.) Ferrite core English warning label | Instruction Sheet Sealing parts Mounting screws I/O cable (2 m) AC Adapter (excluding ZN- A2502D, ZN-A4105D.) (See note 3.) Ferrite core English warning label |
Note:
1.Measurement conditions:
Distance: 300 mm
Air Clean Unit: ZN-A Series with air level 5 at center of air outlet
Discharging from ±1000 V to ±100 V with Charge Plate Monitor (150 × 150 mm, 20 pF)
Temperature: 18 to 28°C, Humidity: 35% to 65%
The performance may not be satisfied when gases such as solvents are in the measurement area.
2.Measurement conditions:
Distance: 300 mm
Air Clean Unit: ZN-A Series with air level 5 at center of air outlet
Discharging with Charge Plate Monitor (150 × 150 mm, 20 pF) for 10 s
Temperature: 18 to 28°C, Humidity: 35% to 65%
The performance may not be satisfied when gases such as solvents are in the measurement area.
3.AC Adapter: Made by Sanken Electric Co., Ltd.
Model SEA40N2-24.0: Supply voltage of 100 VAC to 240 VAC
Caution: In the interenst of product improvement, specifications are subject to change without notice.