![]()
Global
These are navigation links to move inside this page.
Air Particle Sensor
Air Particle Sensor for In-line Measurement (Smallest in the Industry)
![]()
Quick links to 'ZN-PD' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Sensor Head
| Appearance | Measured particle diameter | Model |
![]() | 0.3, 0.5, and 1.0 μm | ZN-PD03 |
Amplifiers
| Appearance | Power supply | Connection method | Model |
![]() | 24 VDC | Cable connection | ZN-PDA11 |
| Supplied from the Air Clean Unit. | Connector connection (Air Clean Unit feedback connection) | ZN-PDA12 |
Calculating Unit
| Appearance | Model |
![]() | ZX-CAL2 |
Clean Monitoring Systems
| Appearance | Contents | Connection method | Model |
![]() | Set Including Communications Interface Unit and Realtime Clean Air Monitor | For RS-232C connection with personal computer only | ZN-SFW11 |
| For RS-232C connection with personal computer or Air Clean Unit feedback connection | ZN-SFW12 |
Double-sided Connector Cable
(for extension between Sensor Head and Amplifier)
| Cable length | Model | Qty. |
| 1 m | ZX-XC1A | 1 |
| 4 m | ZX-XC4A | 1 |
| 8 m | ZX-XC8A | 1 |
| Model | Qty. | |
| Sensor Head Replacement Filter Set | ZN9-PF1 | 1 |
| Cleaning Filter | ZN9-PC1 | 1 |
| Head Attachment Tool | ZN9-PB1 | 1 |