Page top

Lead Contents

Compact Non-Contact Door Switch/Flexible Safety Unit

D40A / G9SX-NS

D40A / G9SX-NS

Electronic Detection Mechanism for Better Stability in Non-contact Door Switch Operation

Primary Contents



Non-Contact Door Switches (Switch/Actuator)

ClassificationAppearanceAuxiliary outputsCable lengthModel
Standard models *2
Semiconductor outputs *12 mD40A-1C2
5 mD40A-1C5

Note:Must be used in combination with a G9SX-NS[] Non-contact Door Switch Controller.

*1PNP open-collector semiconductor output.

*2.Ask your OMRON representative for the connector models.

Non-Contact Door Switch Controllers (Controllers for D40A)

Safety outputs *1Auxiliary
outputs *3
Logical
AND
connection
input
Logical
AND
connection
output
Max. OFF delay
time *4
Rated
voltage
Terminal
block
type
Model
Instant-
aneous
OFF-
delayed
*2
2
(Semi-
conductors)
02
(Semi-
conductors)
11---24 VDCScrew
terminals
G9SX-NS202-RT
Spring-
cage
terminals
G9SX-NS202-RC
2
(Semi-
conductors)
3.0 sScrew
terminals
G9SX-NSA222-T03-RT
Spring-
cage
terminals
G9SX-NSA222-T03-RC

*1.P channel MOS FET transistor output

*2.The OFF-delayed output becomes an instantaneous output by setting the OFF-delay time to 0 s.

*3.PNP transistor output

*4.The OFF-delay time can be set in 16 steps as follows:
0/0.2/0.3/0.4/0.5/0.6/0.7/0.8/0.9/1.0/1.2/1.4/1.8/2.0/2.5/3.0 s

Expansion Units

Safety outputsAuxiliary
outputs
OFF-delay
time
Rated
voltage
Terminal
block type
Model
InstantaneousOFF-
delayed
4PST-NO---1
(Semiconductor) *1
---24 VDCScrew terminalsG9SX-EX401-RT
Spring-cage
terminals
G9SX-EX401-RC
---4PST-NO*2Screw terminalsG9SX-EX041-T-RT
Spring-cage
terminals
G9SX-EX041-T-RC

*1.PNP transistor output

*2.The OFF-delay time is synchronized to the OFF-delay time setting in the connected Controller (G9SX-NSA222-T03-[]).