Page top

Lead Contents

Smart Sensors 2D Profile Measuring Sensors

ZG

ZG

Ultra Wide Laser Beam & Super High-speed Measurement

Primary Contents



Sensor Heads

Optical methodSensing distanceResolutionModel
Diffuse reflectiveHeight direction: 210±30 mm
Width direction: 70 mm
Height direction: 10 μm
Width direction: 70 mm/631 pixels
ZG-WDS70
Diffuse reflectiveHeight direction: 100±12 mm
Width direction: 22 mm
Height direction: 3 μm
Width direction: 22 mm/631 pixels
ZG-WDS22
Diffuse reflectiveHeight direction: 50±3 mm
Width direction: 8 mm
Height direction: 1 μm
Width direction: 8 mm/631 pixels
ZG-WDS8T
Regular reflectiveHeight direction: 20±0.5 mm
Width direction: 3 mm
Height direction: 0.2 μm
Width direction: 3 mm/631 pixels
ZG-WDS3T

Note
1. For details, refer to Datasheet.

2. Designate the cable length (0.5 m, 2 m) when ordering.

Sensor Controllers

AppearancePower supplyOutput typeModel
24VDCNPNZG-WDC11A (See note.)
ZG-WDC11
PNPZG-WDC41A (See note.)
ZG-WDC41

Note: Included with Smart Monitor ZG Setup Support Software.

Accessories (Optional)

Real-time Parallel Output Unit (for the ZG-WDC Series)

AppearanceOutput typeModel
NPNZG-RPD11
PNPZG-RPD41

RS-232 Cable

Connecting deviceModelQty.
For personal compute connection (2 m)ZS-XRS21
For PLC/PT connection (2 m)ZS-XPT21

Sensor Head Extension Cable

NameModelQty.
3-m Extension CableZG-XC3CR1
8-m Extension CableZG-XC8CR1
15-m Extension CableZG-XC15CR1
25-m Extension CableZG-XC25CR1
Digital Equalizer (Relay Device)ZG-XEQ1
0.2-m Digital Equalizer Connection CableZG-XC02D1

Parallel Mounting Adaptor

AppearanceModel
ZS-XPM1For 1 Unit
ZS-XPM2For 2 Units or more