Page top

Lead Contents

Oil-resistant, Robust, Compact Photoelectric Sensor (Stainless Housing and Built-in Amplifier)

E3ZM-C

E3ZM-C

Designed for the Automotive and Machine Tool Industries

Primary Contents



Sensors

Sensing
method
AppearanceConnection methodSensing distanceModel
NPN outputPNP output
Through-beam
(Emitter +
Receiver) *1
Pre-wired (2 m)15 m
(Infrared light)
E3ZM-CT61 2ME3ZM-CT81 2M
Pre-wired (5 m)E3ZM-CT61 5ME3ZM-CT81 5M
M12 twist-and-click pre-
wired connector (0.3 m)
E3ZM-CT61-M1TJ 0.3ME3ZM-CT81-M1TJ 0.3M
Pre-wired (2 m)20 m
(Orange light)
E3ZM-CT62B 2ME3ZM-CT82B 2M
Pre-wired (5 m)E3ZM-CT62B 5ME3ZM-CT82B 5M
M12 twist-and-click pre-
wired connector (0.3 m)
E3ZM-CT62B-M1TJ 0.3ME3ZM-CT82B-M1TJ 0.3M
Retro-
reflective

*2
Pre-wired (2 m)4 m (100 mm) *2
(Using E39-R1S)
(Red light)
E3ZM-CR61 2ME3ZM-CR81 2M
M12 twist-and-click pre-
wired connector (0.3 m)
E3ZM-CR61-M1TJ 0.3ME3ZM-CR81-M1TJ 0.3M
Diffuse-
reflective
Pre-wired (2 m)1 m
(Infrared light)
E3ZM-CD62 2ME3ZM-CD82 2M
M12 twist-and-click pre-
wired connector (0.3 m)
E3ZM-CD62-M1TJ 0.3ME3ZM-CD82-M1TJ 0.3M
BGS reflective
(fixed distance)
Pre-wired (2 m)10 to 100 mm
(Red light)
E3ZM-CL61H 2ME3ZM-CL81H 2M
M12 twist-and-click pre-
wired connector (0.3 m)
E3ZM-CL61H-M1TJ 0.3ME3ZM-CL81H-M1TJ 0.3M
Pre-wired (2 m)10 to 150 mm
(Red light)
E3ZM-CL62H 2ME3ZM-CL82H 2M
M12 twist-and-click pre-
wired connector (0.3 m)
E3ZM-CL62H-M1TJ 0.3ME3ZM-CL82H-M1TJ 0.3M
Pre-wired (2 m)10 to 200 mm
(Red light)
E3ZM-CL64H 2ME3ZM-CL84H 2M
M12 twist-and-click pre-
wired connector (0.3 m)
E3ZM-CL64H-M1TJ 0.3ME3ZM-CL84H-M1TJ 0.3M

*1.The model number of the Emitter is expressed by adding an "L" to the set model number in the table. Example: E3ZM-CT61-L 2M, E3ZM-CT62B-L-M1TJ 0.3M
The model number of the receiver is expressed by adding a "D" to the set model number in the table. Example: E3ZM-CT61-D 2M, E3ZM-CT62B-D-M1TJ 0.3M
Orders for individual Emitters and Receivers are accepted. (Modifications are required for some models.)

*2.Set the distance between the Sensor and the Reflector so that it is at least the value in parentheses.

*3.The Reflector is sold separately. Select the Reflector model most suited to the application.

We Can Manufacture Other Models to Meet Your Requirements

1.Retro-reflective, Diffuse-reflective, and BGS-reflective Models are also available with a 5-m pre-wired cable. When ordering, add the cable length to the end of the model number (e.g., E3ZM-CD62 5M).

2.Models with no moving parts (i.e., without a sensitivity adjustor or mode selection switch) are also available, as are models with built-in slits (through-beam, 0.8 m) (e.g., E3ZM-CT83H 2M for no sensitivity adjustment, wire-connection selection of operation mode, and built-in slit).

3.Through-beam Models are also available with a light emission stop function. When ordering, add “-G0” to the end of the model number (e.g., E3ZM-CT61-G0-2M).


Ask your OMRON representative for information on models, specifications, delivery, and whether there are any new modifications.

Accessories

Sensor I/O Connectors

SizeCable specificationsAppearanceCableModel
M12
(For -M1TJ models)
StandardStraight
2 m4-wireXS5F-D421-D80-A
5 mXS5F-D421-G80-A
oil-resistant cable
(polyurethane)
2 mXS5F-D421-D80-P
5 mXS5F-D421-G80-P

Note:

1.Ask your OMRON representative about connectors with other specifications.

2.When using Through-beam models, order one connector for the Receiver and one for the Emitter.

Mounting Brackets

AppearanceModelQuantityRemarks
E39-L153
(SUS304)
1Mounting Brackets
E39-L104
(SUS304)
1
E39-L43
(SUS304)
1Horizontal Mounting Bracket *
E39-L142
(SUS304)
1Horizontal Protective Cover Bracket *
E39-L44
(SUS304)
1Rear Mounting Bracket
E39-L98
(SUS304)
1Metal Protective Cover Bracket *
E39-L150
(SUS304)
1 set(Sensor adjuster)
Easily mounted to the aluminum frame rails of conveyors and easily adjusted.
For vertical angle adjustment
E39-L151
(SUS304)
1 set
E39-L144
(SUS304)
1Compact Protective Cover Bracket *

Note:When using Through-beam Models, order one bracket for the Receiver and one for the Emitter.

*Cannot be used for Standard Connector models.

Reflector

NameE3ZM-CR
sensing distance
(typical) *
ModelQuantityRemarks
Reflector3 m (100 mm)
(rated value)
E39-R11Reflectors are not provided with Retroreflective models.
The MSR function is enabled.
4 m (100 mm)
(rated value)
E39-R1S1
5 m (100 mm)E39-R21
2.5 m (100 mm)E39-R91
3.5 m (100 mm)E39-R101
Small
Reflector
1.5 m (50 mm)E39-R31

Note:When using a Reflector without a rated value, use 0.7 times typical value as a guideline for the sensing distance.

*Set the distance between the Sensor and the Reflector so that it is at least the value in parentheses.