![]()
Global
These are navigation links to move inside this page.
Oil-resistant, Robust, Compact Photoelectric Sensor (Stainless Housing and Built-in Amplifier)
![]()
Quick links to 'E3ZM-C' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
Displaying individual registered product index. Select and click for details.
Items 1 to 50 of 98
| Model Number | Description |
|---|---|
| E3ZM-CD62 2M | Diffuse-Reflective Type , Pre-Wired Type , Sensing Distance 1m , NPN Transistor Output |
| E3ZM-CD62 5M | Diffuse-Reflective Type , Pre-Wired Type , Sensing Distance 1m , NPN Transistor Output |
| E3ZM-CD62-M1TJ 0.3M | Diffuse-Reflective Type , Pig-Tail Connector Type , Sensing Distance 1m , NPN Transistor Output |
| E3ZM-CD67 | Diffuse-Reflective , Connector Type , Sensing Distance 1m , NPN Transistor Output |
| E3ZM-CD82 2M | Diffuse-Reflective Type , Pre-Wired Type , Sensing Distance 1m , PNP Transistor Output |
| E3ZM-CD82 5M | Diffuse-Reflective , Pre-Wired Type , Sensing Distance 1m , PNP Transistor Output |
| E3ZM-CD82-M1TJ 0.3M | Diffuse-Reflective , Pig-Tail Connector Type , Sensing Distance 1m , PNP Transistor Output |
| E3ZM-CD87 | Diffuse-Reflective , Connector Type , Sensing Distance 1m , PNP Transistor Output |
| E3ZM-CL61H 2M | BGS Reflective Type , Pre-Wired Type , Sensing Distance 10 to 100mm , NPN Transistor Output |
| E3ZM-CL61H 5M | BGS Reflective Type , Pre-Wired Type , Sensing Distance 10 to 100mm , NPN Transistor Output |
| E3ZM-CL61H-M1TJ 0.3M | BGS Reflective Type , Pig-Tail Connector Type , Sensing Distance 10 to 100mm , NPN Transistor Output |
| E3ZM-CL61X 2M | BGS Reflective Type , Pre-Wired Type , Sensing Distance 10 to 100mm , NPN Transistor Output |
| E3ZM-CL61X 5M | BGS Reflective Type , Pre-Wired Type , Sensing Distance 10 to 100mm , NPN Transistor Output |
| E3ZM-CL62H 2M | BGS Reflective Type , Pre-Wired Type , Sensing Distance 10 to 150mm , NPN Transistor Output |
| E3ZM-CL62H 5M | BGS Reflective Type , Pre-Wired Type , Sensing Distance 10 to 150mm , NPN Transistor Output |
| E3ZM-CL62H-M1TJ 0.3M | BGS Reflective Type , Pig-Tail Connector Type , Sensing Distance 10 to 150mm , NPN Transistor Output |
| E3ZM-CL62X 2M | BGS Reflective Type , Pre-Wired Type , Sensing Distance 10 to 150mm , NPN Transistor Output |
| E3ZM-CL62X 5M | BGS Reflective Type , Pre-Wired Type , Sensing Distance 10 to 150mm , NPN Transistor Output |
| E3ZM-CL64H 2M | BGS Reflective Type , Pre-Wired Type , Sensing Distance 10 to 200mm , NPN Transistor Output |
| E3ZM-CL64H 5M | BGS Reflective Type , Pre-Wired Type , Sensing Distance 10 to 200mm , NPN Transistor Output |
| E3ZM-CL64H-M1TJ 0.3M | BGS Reflective Type , Pig-Tail Connector Type , Sensing Distance 10 to 200mm , NPN Transistor Output |
| E3ZM-CL64X 2M | BGS Reflective Type , Pre-Wired Type , Sensing Distance 10 to 200mm , NPN Transistor Output |
| E3ZM-CL66H | BGS Reflective Type , Connector Type , Sensing Distance 10 to 100mm , NPN Transistor Output |
| E3ZM-CL67H | BGS Reflective Type , Connector Type , Sensing Distance 10 to 150mm , NPN Transistor Output |
| E3ZM-CL69H | BGS Reflective Type , Connector Type , Sensing Distance 10 to 200mm , NPN Transistor Output |
| E3ZM-CL81H 2M | BGS Reflective Type , Pre-Wired Type , Sensing Distance 10 to 100mm , PNP Transistor Output |
| E3ZM-CL81H 5M | BGS Reflective Type , Pre-Wired Type , Sensing Distance 10 to 100mm , PNP Transistor Output |
| E3ZM-CL81H-M1TJ 0.3M | BGS Reflective Type , Pig-Tail Connector Type , Sensing Distance 10 to 100mm , PNP Transistor Output |
| E3ZM-CL81X 2M | BGS Reflective Type , Pre-Wired Type , Sensing Distance 10 to 100mm , PNP Transistor Output |
| E3ZM-CL81X 5M | BGS Reflective Type , Pre-Wired Type , Sensing Distance 10 to 100mm , PNP Transistor Output |
| E3ZM-CL82H 2M | BGS Reflective Type , Pre-Wired Type , Sensing Distance 10 to 150mm , PNP Transistor Output |
| E3ZM-CL82H 5M | BGS Reflective Type , Pre-Wired Type , Sensing Distance 10 to 150mm , PNP Transistor Output |
| E3ZM-CL82H-M1TJ 0.3M | BGS Reflective Type , Pig-Tail Connector Type , Sensing Distance 10 to 150mm , PNP Transistor Output |
| E3ZM-CL82X 2M | BGS Reflective Type , Pre-Wired Type , Sensing Distance 10 to 150mm , PNP Transistor Output |
| E3ZM-CL82X 5M | BGS Reflective Type , Pre-Wired Type , Sensing Distance 10 to 150mm , PNP Transistor Output |
| E3ZM-CL84H 2M | BGS Reflective Type , Pre-Wired Type , Sensing Distance 10 to 200mm , PNP Transistor Output |
| E3ZM-CL84H 5M | BGS Reflective Type , Pre-Wired Type , Sensing Distance 10 to 200mm , PNP Transistor Output |
| E3ZM-CL84H-M1TJ 0.3M | BGS Reflective Type , Pig-Tail Connector Type , Sensing Distance 10 to 200mm , PNP Transistor Output |
| E3ZM-CL84X 2M | BGS Reflective Type , Pre-Wired Type , Sensing Distance 10 to 200mm , PNP Transistor Output |
| E3ZM-CL84X 5M | BGS Reflective Type , Pre-Wired Type , Sensing Distance 10 to 200mm , PNP Transistor Output |
| E3ZM-CL86H | BGS Reflective Type , Connector Type , Sensing Distance 10 to 100mm , PNP Transistor Output |
| E3ZM-CL87H | BGS Reflective Type , Connector Type , Sensing Distance 10 to 150mm , PNP Transistor Output |
| E3ZM-CL89H | BGS Reflective Type , Pre-Wired Type , Sensing Distance 10 to 200mm , PNP Transistor Output |
| E3ZM-CR61 2M | Retroreflective Type , Pre-Wired Type , Sensing Distance 4m , NPN Transistor Output |
| E3ZM-CR61 5M | Retroreflective Type , Pre-Wired Type , Sensing Distance 4m , NPN Transistor Output |
| E3ZM-CR61H 2M | Retroreflective Type , Pre-Wired Type , Sensing Distance 4m , NPN Transistor Output |
| E3ZM-CR61H 5M | Retroreflective Type , Pre-Wired Type , Sensing Distance 4m , NPN Transistor Output |
| E3ZM-CR61-M1TJ 0.3M | Retroreflective Type , Pig-Tail Connector Type , Sensing Distance 4m , NPN Transistor Output |
| E3ZM-CR61Y 2M | Retroreflective Type , Pre-Wired Type , Sensing Distance 4m , NPN Transistor Output |
| E3ZM-CR61Y 5M | Retroreflective Type , Pre-Wired Type , Sensing Distance 4m , NPN Transistor Output |
Items 1 to 50 of 98
Note: Please consult with your OMRON representative at any time to confirm actual specifications, price, and delivery of product.