Page top

Lead Contents

Oil-resistant, Robust, Compact Photoelectric Sensor (Stainless Housing and Built-in Amplifier)

E3ZM-C

E3ZM-C

Designed for the Automotive and Machine Tool Industries

Primary Contents



Ratings and Specifications

Sensing methodThrough-beamRetro-reflective with
MSR function
Diffuse-reflective
ModelNPN outputE3ZM-CT61
(-M1TJ)
E3ZM-CT62B
(-M1TJ)
E3ZM-CR61
(-M1TJ)
E3ZM-CD62
(-M1TJ)
PNP outputE3ZM-CT81
(-M1TJ)
E3ZM-CT82B
(-M1TJ)
E3ZM-CR81
(-M1TJ)
E3ZM-CD82
(-M1TJ)
Sensing distance15 m20 m4 m [100 mm]
(Using E39-R1S)
3 m [100 mm]
(Using E39-R1)
1 m
(White paper 300 × 300 mm)
Spot diameter---
Standard sensing
object
Opaque: 12-mm dia. min.Opaque: 75-mm dia. min.---
Differential travel---20% of sensing distance max.
Reflectivity
characteristic
(black/white error)
---
Directional angleEmitter, Receiver: 3° to 15°
(Distance between emitter and receiver. Rated sensing distance)
Sensor: 3° to 10°
Reflector: 30° (Distance to Reflector. Rated sensing distance)
---
Light source
(wavelength)
Infrared LED (870 nm)Orange LED (615 nm)Red LED (660 nm)Infrared LED (860 nm)
Power supply
voltage
10 to 30 VDC, including 10% ripple (p-p)
Current
consumption
40 mA (Emitter 20 mA max., Receiver 20 mA max.)25 mA max.
Control outputLoad power supply voltage: 30 VDC max., Load current: 100 mA max. (Residual voltage: 2 V max.)
Open-collector output (NPN/PNP output depending on model)
Light ON/Dark ON switch selectable
Protection circuitsReversed power supply polarity protection, Output short-circuit protection, Reversed output polarity protectionReversed power supply polarity protection, Output short-circuit protection, Reversed output polarity protection, Mutual interference prevention
Response timeOperate or reset:
1 ms max.
Operate or reset:
2 ms max.
Operate or reset: 1 ms max.
Sensitivity adjustmentOne-turn adjuster
Ambient
illumination
(Receiver side)
Incandescent lamp: 3,000 lx max., Sunlight: 10,000 lx max.
Ambient
temperature range
Operating: - 25 to 55°C, Storage: - 40 to 70°C (with no icing or condensation)
Ambient humidity
range
Operating: 35% to 85%, Storage: 35% to 95% (with no condensation)
Insulation
resistance
20 MΩ min. at 500 VDC
Dielectric strength1,000 VAC, 50/60 Hz for 1 min
Vibration
resistance
Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistanceDestruction: 500 m/s2 3 times each in X, Y, and Z directions
Degree of
protection *
IEC IP67 (oil resistance to OMRON in-house standard), DIN 40050-9: IP69K
Connection methodPre-wired (standard length: 2 m), -M1TJ: Pre-wired connector (standard length: 300 mm)
IndicatorsOperation indicator (yellow), Stability indicator (green) (Emitter has only power supply indicator (green).)
Weight
(packed
state)
Pre-
wired
models
Approx. 150 gApprox. 90 g
Housing materialSUS316L
Cable materialOil-resistant vinyl chloride
Lens materialPMMA (polymethylmethacrylate)
Indicator materialPES (polyethersulfone)
Sensitivity
adjustment and
mode selector
switch
PEEK (polyetheretherketone)
Seal materialFluoro rubber
AccessoriesInstruction sheet (Note: Reflectors and Mounting Brackets are sold separately.)

*IP69K Degree of Protection Specification
IP69K is a protection standard against high temperature and high-pressure water defined in the German standard DIN 40050, Part 9. The test piece is sprayed with water at 80°C at a water pressure of 80 to 100 BAR using a specified nozzle shape at a rate of 14 to 16 liters/min.
The distance between the test piece and nozzle is 10 to 15 cm, and water is sprayed horizontally for 30 seconds each at 0°, 30°, 60°, and 90° while rotating the test piece on a horizontal plane.

E3ZM-C_Spec1
Sensing methodBGS Reflective
ModelNPN outputE3ZM-CL61H (-M1TJ)E3ZM-CL62H (-M1TJ)E3ZM-CL64H (-M1TJ)
PNP outputE3ZM-CL81H (-M1TJ)E3ZM-CL82H (-M1TJ)E3ZM-CL84H (-M1TJ)
Sensing distance10 to 100 mm
(White paper 100 × 100 mm)
10 to 150 mm
(White paper 100 × 100 mm)
10 to 200 mm
(White paper 100 × 100 mm)
Spot diameter4-m m dia. at sensing distance of 100 mm12-m m dia. at sensing distance of 150 mm18-m m dia. at sensing distance of 200 mm
Standard sensing
object
---
Differential travel3% of sensing distance max.15% of sensing distance max.20% of sensing distance max.
Reflectivity
characteristics
(black/white error)
5% of sensing distance max.10% of sensing distance max.20% of sensing distance max.
Directional angle---
Light source
(wavelength)
Red LED (650 nm)Red LED (660 nm)
Power supply
voltage
10 to 30 VDC, including 10% ripple (p-p)
Current consumption25 mA max.
Control outputLoad power supply voltage: 30 VDC max., Load current: 100 mA max. (Residual voltage: 2 V max.)
Open-collector output (NPN/PNP output depending on model)
Light ON/Dark ON cable connection selectable
Protection circuitsReversed power supply polarity protection, Output short-circuit protection, Reversed output polarity protection, Mutual interference protection
Response timeOperate or reset: 1 ms max.
Sensitivity
adjustment
---
Ambient illumination
(Receiver side)
Incandescent lamp: 3,000 lx max., Sunlight: 10,000 lx max.
Ambient
temperature range
Operating: - 25 to 55°C, Storage: - 40 to 70°C (with no icing or condensation)
Ambient humidity
range
Operating: 35% to 85%, Storage: 35% to 95% (with no condensation)
Insulation resistance20 MΩ min. at 500 VDC
Dielectric strength1,000 VAC, 50/60 Hz for 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistanceDestruction: 500 m/s2 3 times each in X, Y, and Z directions
Degree of
protection *
IEC IP67 (oil resistance to OMRON standards), DIN 40050-9: IP69K
Connection methodPre-wired (standard length: 2 m), -M1TJ: Pre-wired connector (standard length: 300-mm)
IndicatorsOperation indicator (yellow), Stability indicator (green)
Weight
(packed
state)
Pre-
wired
models
Approx. 90 g
Housing materialSUS316L
Cable materialOil-resistant vinyl cable
Lens materialPMMA (polymethylmethacrylate)
Indicator materialPES (polyethersulfone)
Seal materialFluoro rubber
AccessoriesInstruction sheet (Note: Mounting Brackets are sold separately.)

*IP69K Degree of Protection Specification
IP69K is a protection standard against high temperature and high-pressure water defined in the German standard DIN 40050, Part 9.
The test piece is sprayed with water at 80°C at a water pressure of 80 to 100 BAR using a specified nozzle shape at a rate of 14 to 16 liters/min. The distance between the test piece and nozzle is 10 to 15 cm, and water is sprayed horizontally for 30 seconds each at 0°, 30°, 60°, and 90° while rotating the test piece on a horizontal plane.

E3ZM-C_Spec2

Caution: In the interenst of product improvement, specifications are subject to change without notice.