Page top

Lead Contents

Stainless Steel Sensing Surface Amplifier Proximity Sensor

E2EC-M / -Q

E2EC-M / -Q

Improved Durability with Stainless Steel Sensing Head

Primary Contents


TypeDC 3-Wire PNP ModelsDC 2-Wire ModelsDC 2-Wire Models (no polarity)
(spatter-resistant type)
Size8 dia. (Sensing Head)
ShieldingShielded
ModelE2EC-MC2B1E2EC-MC2D1E2EC-QC2D1-M1GJ-T
Sensing distance2 mm ± 15%2 mm ± 10%
Set distance0 to 1.2 mm0 to 1.4 mm
Differential travel15% max. of sensing distance
Detectable objectFerrous metals (The sensing distance will decreases with non-ferrous metal. Refer to Engineering Data (Typical) on Data Sheet.)
Standard sensing objectIron, 8 × 8 × 1 mm
Response frequency100 Hz
Power supply voltage
(operating voltage range)
12 to 24 VDC, ripple (p-p): 10% max. (10 to 30 VDC)
Current consumption10 mA max.---
Leakage current---0.8 mA max.
Control
output
Load current100 mA max.3 to 50 mA
Residual voltage2 V max. (Load current:
100 mA, Cable length: 2 m)
3 V max. (Load current:
50 mA, Cable length: 2 m)
5 V max. (Load current: 50 mA,
Cable length: 2 m)
IndicatorsOperation indicator (yellow)Operation indicator (red), Setting indicator (green)
Operation mode (with
sensing object approaching)
NO (normally open)
Refer to the timing charts under I/O Circuit Diagrams on Data Sheet for details.
Protection circuitsPower supply reverse polarity
protection, Surge suppressor,
Load short-circuit protection,
Reversed output polarity
protection
Surge suppressor, Load short-circuit protection
Ambient temperature rangeOperating and storage: - 25 to 70 ° C (with no icing or condensation)
Ambient humidity rangeOperating and storage: 35% to 95% (with no condensation)
Temperature influence± 20% max. of sensing distance at 23 ° C in the temperature range of - 25 to 70 ° C
Voltage influence± 5% max. of sensing distance
at rated voltage in the rated
voltage ± 15% range
± 1% max. of sensing distance at the rated voltage range in the
voltage range of ± 15%
Insulation resistance50 MΩ min. (at 500 VDC) between current-carrying parts and case
Dielectric strength1,000 VAC for 1 min between current carrying-parts and case
Vibration resistanceDestruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistanceDestruction: 1,000 m/s2 10 times each in X, Y, Z directions
Degree of protectionIEC IP67, In-house standards: oil-resistant (For Sensor Head only)
Connection methodPre-wired Connector Models (Standard cable length: 2 m)Connector Models (Standard cable
length: 0.3 m)
Weight (packed state)Approx. 65 gApprox. 95 g
MaterialsSensor
Head
CaseStainless steel (SUS303)Stainless steel (SUS303)
Fluororesin coated
Sensing
surface
(thickness)
Stainless steel (SUS303) (0.2 mm)Stainless steel (SUS303)
Fluororesin coated (0.2 mm)
CablePolyester elastomer (TPEE) (Shielded)Fluoro-rubber (Shielded)
Cable
Amplifier
CaseABS resinStainless steel (SUS303)
CablePolyvinyl chloride (PVC)Fluorocarbon cable (flame-resistant)
AccessoriesAmplifier Mounting Bracket, instruction manual

Note:Time is required for the sensing distance to stabilize after the power supply is turned ON. Confirm operation sufficiently in the actual operating environment and use the Sensor within the set distance to obtain a sufficient sensing distance.

Caution: In the interenst of product improvement, specifications are subject to change without notice.