![]()
Global
These are navigation links to move inside this page.
Smart Curing System (Standard model/Multi-function model)
Achieves a low initial cost level believed to be impossible in an LED system up to now.
![]()
Quick links to 'ZUV-C20H / C30H' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Controller
| Standard model | Multi-function model |
| ZUV-C20H | ZUV-C30H |
![]() | ![]() |
Head Unit
| Mega-power head | Ultra cooling head | Diffuse illumination head | Ultra light condensing head | ||
| ZUV-H20M | ZUV-H30M | ZUV-H10M | ZUV-H25M | ZUV-H35M | ZUV-H40M |
![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
| Separate Lens Unit required Cable length: 2m Max illumination of 6000mW/cm2 with 3 beam dia. | Separate Lens Unit required Cable length: 0.3m Max illumination of 6000mW/cm2 with 3 beam dia. | Separate Lens Unit required Cable length: 0.3m Max illumination of 6000mW/cm2 with 3 beam dia. | Separate diffusing lens (ZUV-L12H) required Cable length: 2m Max illumination of 600mW/cm2 with 12 beam dia. | Separate diffusing lens (ZUV-L12H) required Cable length: 0.3m Max illumination of 600mW/cm2 with 12 beam dia. | Special lens included (not compatible with other lens unit) Cable length: 0.3m Max illumination of 8100mW/cm2 with 3 beam dia. |
Lens Unit
| Spot lens | Line beam lens | Narrow radius lens | Diffusing lens |
| ZUV-L3H/L4H/L6H/L8H/L10H | ZUV-L12L | ZUV-L6T/L8T | ZUV-L12H |
![]() | ![]() | ![]() | ![]() |
| Spot dia.: Φ 3mm ZUV-L3H Φ 4mm ZUV-L4H Φ 6mm ZUV-L6H Φ 8mm ZUV-L8H Φ 10mm ZUV-L10H | Beam width: 12mm ZUV-L12L | Spot dia.: Φ 6mm ZUV-L6T Φ 8mm ZUV-L8T | Spot dia.: Φ 12mm ZUV-L12H |
Extension Cable
| Extension Cable |
| ZUV-XC2B/XC10B |
![]() |
| For extending length between Controller and Heads Cable length: 2m ZUV-XC2B 10m ZUV-XC10B |