![]()
Global
These are navigation links to move inside this page.
Humidity Sensor, Temperature/Humidity Sensor
Detect Humidity within an Accuracy of ±3% in a Compact Body. Controller Set Provides Superior Humidity Control and Temperature/Humidity Control.
![]()
Quick links to 'ES2-HB / ES2-THB' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ratings and Specifications
| Humidity Sensor section | High-polymer resistive | |
| Humidity detection range | 20 to 95% | |
| Humidity detection accuracy | ± 3% (25 ° C, 40 to 80%) | |
| Power supply voltage | 24 VDC (See note 1.) | |
| Operating voltage range | 85% to 110% of power supply voltage | |
| Current consumption | 10 mA max. | |
| Humidity output | 1 to 5 V (for humidity of 0% to 100%) Permissible load impedance: 100 k Ω min. (Use a 1:1 connection when connecting to an E5[]K.) | |
| Temperature Sensor Section (See note 2.) | Platinum resistance thermometer | |
| Temperature detection range | 0 to 55 ° C | |
| Temperature output | Pt100: 3 wire (See note 4.) | |
| Communications cable length | 5 m | |
| Operating temperature and humidity range (See note 3.) | 0 to 55 ° C, humidity of 95% max. | |
| Storage temperature and humidity range (See note 3.) | - 20 to 60 ° C, humidity of 95% max. | |
| Degree of protection | IP 20 equivalent | |
| Weight | ES2-HB: Approx. 41 g (excluding cables) ES2-THB: Approx. 43 g (excluding cables) | |
Note:
1.The maximum ripple voltage of 2% p-p max.
The recommended power supply is the OMRON S82K.
2.ES2-THB only.
3.Do not use or store the Sensor for an extended period at a humidity of 90% or more.
4.Pt100 (JIS C 1604-1989) is used for the measuring elements. Set Pt100 for input sensor type of the emperature Controller.
Caution: In the interenst of product improvement, specifications are subject to change without notice.