![]()
Global
These are navigation links to move inside this page.
Safety Guard Switching Unit
A Safety Measure for Hazardous Operations That Does Not Lower Productivity
![]()
Quick links OMRON IA Safety Application Controllers in your country.
Please contact OMRON Europe B.V. in Netherlands.
List of Models
Safety Guard Switching Unit
| Safety outputs *3 | Auxiliary outputs *4 | Logical AND connection | Max. OFF- delay time *1 | Rated voltage | Terminal block type | Model | ||
| Instant- aneous | OFF- delayed *2 | Inputs | Outputs | |||||
| 2 (semic- onductor) | 2 (semic- onductor) | 6 (semic- onductor) | 1 (semic- onductor) | 1 (semic- onductor) | 15 s | 24 VDC | Screw terminals | G9SX-GS226-T15-RT |
| Spring-cage terminals | G9SX-GS226-T15-RC | |||||||
*1.The OFF-delay time can be set in 16 steps as follows:
T15: 0, 0.2, 0.3, 0.4, 0.5, 0.6, 0.7, 1, 1.5, 2, 3, 4, 5, 7, 10, or 15 s
*2.The OFF-delayed output becomes an instantaneous output by setting the OFF-delay time to 0 s.
*3.P channel MOS FET transistor output
*4.PNP transistor output (except for the external indicator outputs, which are P channel MOS FET transistor outputs)
Expansion Unit
| Safety outputs | Auxiliary outputs *1 | OFF-delay time | Rated voltage | Terminal block type | Model | |
| Instantaneous | OFF-delayed | |||||
| 4 PST-NO (contact) | --- | 1 (semiconductor) | --- | 24 VDC | Screw terminals | G9SX-EX401-RT |
| Spring-cage terminals | G9SX-EX401-RC | |||||
| --- | 4 PST-NO (contact) | *2 | Screw terminals | G9SX-EX041-T-RT | ||
| Spring-cage terminals | G9SX-EX041-T-RC | |||||
*1.PNP transistor output
*2.The OFF-delay time is synchronized to the OFF-delay time setting in the connected Unit (G9SX-GS226-T15-[]).